Menu Search

Support Hooks

In stock

Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Cold Drawn Spring Steel

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
90 results
Product SKUs information
Item Code Price range Availability Shape Hook Length Wire Diameter Holding Capacity View
$0.5666 - $0.7064 3000 In stock
C Shaped
4.000 in
0.180 in
$0.1911 - $0.2391 6689 In stock
C Shaped
10.000 in
0.076 in
$0.2216 - $0.2768 500 In stock
C Shaped
8.000 in
0.120 in
$0.6053 - $0.7584 1500 In stock
C Shaped
6.000 in
0.180 in
$0.0711 - $0.0887 10700 In stock
C Shaped
4.000 in
0.062 in
$0.1376 - $0.1718 9000 In stock
C Shaped
8.000 in
0.076 in
$1.0613 - $1.3265 1000 In stock
C Shaped
24.000 in
0.120 in
$0.0813 - $0.1017 9000 In stock
C Shaped
4.000 in
0.076 in
$0.3518 - $0.4424 2251 In stock
C Shaped
15.000 in
0.076 in
$0.3464 - $0.4332 500 In stock
CV Shaped
$0.1833 - $0.2292 4000 In stock
CV Shaped
$0.278 - $0.3474 3299 In stock
V Shaped
10.000 in
0.120 in
40.0 lb
$0.5814 - $0.7247 950 In stock
V Shaped
18.000 in
0.120 in
40.0 lb
$0.1455 - $0.182 76000 In stock
V Shaped
6.000 in
0.044 in
4.0 lb
$0.1808 - $0.2261 7513 In stock
V Shaped
10.000 in
0.076 in
20.0 lb
$0.117 - $0.1472 5000 In stock
V Shaped
6.000 in
0.076 in
20.0 lb
$0.0656 - $0.0822 51500 In stock
V Shaped
4.000 in
0.062 in
8.0 lb
$0.5516 - $0.6881 2000 In stock
V Shaped
15.000 in
0.120 in
40.0 lb
4317 In stock
V Shaped
18.000 in
0.076 in
20.0 lb
$0.4208 - $0.5253 2000 In stock
V Shaped
8.000 in
0.180 in
80.0 lb
  • of 5
C Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 101.6 mm | 4.000 in

HC4180A

Price Range
$0.7064 - $0.5666

Stock Levels
3000 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 254 mm | 10.000 in

HC10076A

Price Range
$0.2391 - $0.1911

Stock Levels
6689 In stock
Attributes
  • Hook Length
    10.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 3 mm | 0.120 in;Hook Length - 203.2 mm | 8.000 in

HC8120A

Price Range
$0.2768 - $0.2216

Stock Levels
500 In stock
Attributes
  • Hook Length
    8.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 152.4 mm | 6.000 in

HC6180A

Price Range
$0.7584 - $0.6053

Stock Levels
1500 In stock
Attributes
  • Hook Length
    6.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 101.6 mm | 4.000 in

HC4062A

Price Range
$0.0887 - $0.0711

Stock Levels
10700 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 203.2 mm | 8.000 in

HC8076A

Price Range
$0.1718 - $0.1376

Stock Levels
9000 In stock
Attributes
  • Hook Length
    8.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 3 mm | 0.120 in;Hook Length - 609.6 mm | 24.000 in

HC24120A

Price Range
$1.3265 - $1.0613

Stock Levels
1000 In stock
Attributes
  • Hook Length
    24.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 101.6 mm | 4.000 in

HC4076A

Price Range
$0.1017 - $0.0813

Stock Levels
9000 In stock
Attributes
  • Hook Length
    4.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
C Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 381 mm | 15.000 in

HC15076A

Price Range
$0.4424 - $0.3518

Stock Levels
2251 In stock
Attributes
  • Hook Length
    15.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 304.8 mm | 12 in

HCV12120A

Price Range
$0.4332 - $0.3464

Stock Levels
500 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
CV Shaped Round Wire Hooks - Wire Diameter - 3.0 mm | 0.118 in;Hook Length - 152.4 mm | 6 in

HCV6120A

Price Range
$0.2292 - $0.1833

Stock Levels
4000 In stock
Attributes
  • Full Material
    Cold Drawn Spring Steel
  • Material
    Spring Steel
  • Shape
    CV Shaped
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 254 mm | 10.000 in

HV10120A

Price Range
$0.3474 - $0.278

Stock Levels
3299 In stock
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    10.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 457.2 mm | 18.000 in

HV18120A

Price Range
$0.7247 - $0.5814

Stock Levels
950 In stock
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    18.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.1 mm | 0.044 in;Hook Length - 152.4 mm | 6.000 in

HV6044A

Price Range
$0.182 - $0.1455

Stock Levels
76000 In stock
Attributes
  • Holding Capacity
    4.0 lb
  • Hook Length
    6.000 in
  • Wire Diameter
    0.044 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 254 mm | 10.000 in

HV10076A

Price Range
$0.2261 - $0.1808

Stock Levels
7513 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    10.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 152.4 mm | 6.000 in

HV6076A

Price Range
$0.1472 - $0.117

Stock Levels
5000 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    6.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.6 mm | 0.062 in;Hook Length - 101.6 mm | 4.000 in

HV4062A

Price Range
$0.0822 - $0.0656

Stock Levels
51500 In stock
Attributes
  • Holding Capacity
    8.0 lb
  • Hook Length
    4.000 in
  • Wire Diameter
    0.062 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 3 mm | 0.120 in;Hook Length - 381 mm | 15.000 in

HV15120A

Price Range
$0.6881 - $0.5516

Stock Levels
2000 In stock
Attributes
  • Holding Capacity
    40.0 lb
  • Hook Length
    15.000 in
  • Wire Diameter
    0.120 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 1.9 mm | 0.076 in;Hook Length - 457.2 mm | 18.000 in

HV18076A


Stock Levels
4317 In stock
Attributes
  • Holding Capacity
    20.0 lb
  • Hook Length
    18.000 in
  • Wire Diameter
    0.076 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel
V Shaped Round Wire Hook - Wire Diameter - 4.6 mm | 0.180 in;Hook Length - 203.2 mm | 8.000 in

HV8180A

Price Range
$0.5253 - $0.4208

Stock Levels
2000 In stock
Attributes
  • Holding Capacity
    80.0 lb
  • Hook Length
    8.000 in
  • Wire Diameter
    0.180 in
  • Colour
    Natural
  • Full Material
    Cold Drawn Spring Steel