Threaded Plugs with Gaskets are intended to establish a tight and secure seal that prevents dust, dirt, or other undesired components from entering. The inclusion of a gasket (washer) seal improves sealing capabilities, adding an extra layer of protection against leaks and impurities.
Threaded Plugs are easy to install and remove from the application using a straight screwdriver, hex key or wrench. They can withstand temperatures from -30C up to +90C.
Frequently used in hydraulic and pneumatic systems, automotive, and general engineering sectors.
Material: LDPE, PA6 Colour: Red, Yellow Series Code: SRTFUGP, SRTFTG
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Sizes (All) | Colour | Material | H | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$0.2991 - $0.4652 | 5000 In stock |
0.74 in
18.8 mm
|
1/4" -19
|
Red
|
LDPE
|
0.504 in
12.8 mm
|
Gas Threads
|
2
|
||
$0.6209 - $0.9659 | Request the lead time here |
1.26 in
32.0 mm
|
3/4" -14
|
Yellow
|
PA6
|
0.768 in
19.5 mm
|
Gas Threads
|
1
|
||
$1.5921 - $2.4765 | 400 In stock |
2.902 in
73.7 mm
|
2" -11
|
Red
|
LDPE
|
0.689 in
17.5 mm
|
Gas Threads
|
2
|
||
$0.5852 - $0.9102 | 2700 In stock |
1.035 in
26.3 mm
|
M20 x2.5
|
Red
|
LDPE
|
0.717 in
18.2 mm
|
Metric Threads
|
2
|
||
$0.8054 - $1.2528 | 1500 In stock |
1.567 in
39.8 mm
|
1" -11
|
Red
|
LDPE
|
0.665 in
16.9 mm
|
Gas Threads
|
2
|
||
$0.4085 - $0.6354 | Request the lead time here |
0.571 in
14.5 mm
|
M12 x1
|
Yellow
|
PA6
|
0.65 in
16.5 mm
|
Metric Threads
|
1
|
||
$0.5514 - $0.8577 | 3000 In stock |
1.102 in
28.0 mm
|
M22 x1.5
|
Yellow
|
PA6
|
0.689 in
17.5 mm
|
Metric Threads
|
1
|
||
$0.5294 - $0.8234 | 2697 In stock |
1.063 in
27.0 mm
|
1/2" -14
|
Yellow
|
PA6
|
0.768 in
19.5 mm
|
Gas Threads
|
1
|
||
$0.4422 - $0.6878 | 9000 In stock |
0.866 in
22.0 mm
|
3/8" -19
|
Yellow
|
PA6
|
0.689 in
17.5 mm
|
Gas Threads
|
1
|
||
$0.2976 - $0.4629 | 4000 In stock |
0.657 in
16.7 mm
|
M12 x1.5
|
Red
|
LDPE
|
0.642 in
16.3 mm
|
Metric Threads
|
2
|
||
$0.6456 - $1.0043 | 2000 In stock |
1.287 in
32.7 mm
|
M26 x1.5
|
Red
|
LDPE
|
0.736 in
18.7 mm
|
Metric Threads
|
2
|
||
$1.112 - $1.7298 | 600 In stock |
2.173 in
55.2 mm
|
1,1/2" -11
|
Red
|
LDPE
|
0.665 in
16.9 mm
|
Gas Threads
|
2
|
||
$0.276 - $0.4293 | 5000 In stock |
0.646 in
16.4 mm
|
1/8" -28
|
Red
|
LDPE
|
0.413 in
10.5 mm
|
Gas Threads
|
2
|
||
$0.4422 - $0.6878 | 3500 In stock |
0.961 in
24.4 mm
|
M18 x1.5
|
Red
|
LDPE
|
0.72 in
18.3 mm
|
Metric Threads
|
2
|
||
$0.5514 - $0.8577 | 2500 In stock |
1.232 in
31.3 mm
|
M25 x1.5
|
Red
|
LDPE
|
0.728 in
18.5 mm
|
Metric Threads
|
2
|
||
$0.3747 - $0.5829 | 5000 In stock |
0.669 in
17.0 mm
|
M10 x1.5
|
Yellow
|
PA6
|
0.65 in
16.5 mm
|
Metric Threads
|
1
|
||
$0.4815 - $0.7491 | Request the lead time here |
1.11 in
28.2 mm
|
M22 x1.5
|
Red
|
LDPE
|
0.72 in
18.3 mm
|
Metric Threads
|
2
|
||
$0.5514 - $0.8577 | Request the lead time here |
1.232 in
31.3 mm
|
5/8" -14
|
Red
|
LDPE
|
0.724 in
18.4 mm
|
Gas Threads
|
2
|
||
$0.4085 - $0.6354 | 3500 In stock |
0.728 in
18.5 mm
|
M12 x1
|
Red
|
LDPE
|
0.657 in
16.7 mm
|
Metric Threads
|
2
|
||
$0.5514 - $0.8577 | 2500 In stock |
1.232 in
31.3 mm
|
M24 x1.5
|
Red
|
LDPE
|
0.728 in
18.5 mm
|
Metric Threads
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue