Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.
Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Outside Tube Diameter | Thread Size | Colour | Material | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.7476 - $2.0735 | 4000 In stock |
|
1/4-20
|
Natural
|
HDPE
|
18
|
||
| $17.5229 - $34.0563 | Request the lead time here |
|
5/8-11
|
Black
|
Glass Filled Nylon
|
16
|
||
| $0.5406 - $1.0493 | Request the lead time here |
|
1/4-20
|
Black
|
HDPE
|
12-14
|
||
| $0.6743 - $1.3137 | 1000 In stock |
|
5/16-18
|
Black
|
HDPE
|
16-18
|
||
| $1.0245 - $1.9944 | 1463 In stock |
|
5/16-18
|
Black
|
HDPE
|
12-14
|
||
| $1.8822 - $11.4906 | 7825 In stock |
|
1/4 - 20
|
|
Steel
|
16-18
|
||
| $3.2585 - $21.074 | 1011 In stock |
|
3/8 - 16
|
|
Steel
|
16-18
|
||
| $15.7127 - $32.339 | Request the lead time here |
|
M12
|
Black
|
Glass Filled Nylon
|
|
||
| $18.1506 - $37.3548 | Request the lead time here |
|
M16
|
Black
|
Glass Filled Nylon
|
|
||
| $0.9819 - $2.7275 | 15995 In stock |
|
1/4-20
|
Natural
|
HDPE
|
18
|
||
| $16.9677 - $33.0185 | Request the lead time here |
|
3/8-16
|
Black
|
Glass Filled Nylon
|
12
|
||
| $14.6265 - $28.4328 | Request the lead time here |
|
3/8-16
|
Black
|
Glass Filled Nylon
|
16
|
||
| $0.6263 - $1.2158 | 1996 In stock |
|
5/16-18
|
Black
|
HDPE
|
16-18
|
||
| $1.4445 - $2.8083 | 250 In stock |
|
5/16-18
|
Black
|
HDPE
|
14-16
|
||
| $1.5384 - $3.0017 | 1336 In stock |
|
3/8-16
|
Black
|
HDPE
|
14-16
|
||
| $14.6265 - $30.0951 | Request the lead time here |
|
M12
|
Black
|
Glass Filled Nylon
|
|
||
| $14.9405 - $30.7547 | Request the lead time here |
|
M16
|
Black
|
Glass Filled Nylon
|
|
||
| $15.9057 - $32.7348 | 24 In stock |
|
M10
|
Black
|
Glass Filled Nylon
|
|
||
| $1.0245 - $1.9944 | 4259 In stock |
|
3/8-16
|
Black
|
HDPE
|
12-14
|
||
| $2.2596 - $13.8218 | 2480 In stock |
|
1/4 - 20
|
|
Steel
|
16-18
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue