Round Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Insert Height | Head Height | Compatible Tube Outside Diameter | View | |
---|---|---|---|---|---|---|---|
$5.60 - $24.50 | 300 In stock |
1.181 in
|
1.358 in
34.5 mm
|
0.197 in
5 mm
|
2.000 in
50.8 mm
|
||
$1.80 - $8.30 | 3542 In stock |
0.787 in
|
0.985 in
25 mm
|
0.197 in
5 mm
|
1.250 in
31.8 mm
|
||
$12.60 - $55.00 | Request the lead time here |
1.457 in
|
1.595 in
40.5 mm
|
0.394 in
10 mm
|
2.375 in
60.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue