Menu Search

Wire Saddles - Wide

In stock

These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range View
$0.3725 - $0.447 7000 In stock
$0.3665 - $0.4395 8000 In stock
$0.1761 - $0.2682 Request the lead time here
$0.4035 - $0.582 Request the lead time here
$0.6629 - $0.7958 4000 In stock
$0.2537 - $0.288 1000 In stock
$0.2621 - $0.3147 3000 In stock
$0.3401 - $0.408 5000 In stock
$0.5336 - $0.6404 7000 In stock
$0.2675 - $0.3207 9000 In stock
$0.1979 - $0.2247 Request the lead time here
$0.4115 - $0.4937 Request the lead time here
$0.3783 - $0.4538 5000 In stock
$0.1772 - $0.2012 Request the lead time here
$0.2763 - $0.3315 19000 In stock
$0.2576 - $0.3089 6000 In stock
$0.2339 - $0.3465 2000 In stock
$0.2375 - $0.2847 53000 In stock
$0.1709 - $0.2048 15000 In stock
$0.2268 - $0.2577 5000 In stock
  • of 2
Wire Saddle - ; Inside Height - 18.8 mm | 0.740 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-3-01

Price Range
$0.447 - $0.3725

Stock Levels
7000 In stock
Attributes
  • Inside Height
    0.74 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle - ; Inside Height - 4.8 mm | 0.190 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-1-19

Price Range
$0.4395 - $0.3665

Stock Levels
8000 In stock
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle - ; Inside Height - 9.9 mm | 0.390 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-01

Price Range
$0.2682 - $0.1761

Stock Levels
Request the lead time here
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.382 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 26.7 mm | 1.050 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-4-01

Price Range
$0.582 - $0.4035

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    1.051 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle - ; Inside Height - 26.7 mm | 1.050 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-4-19

Price Range
$0.7958 - $0.6629

Stock Levels
4000 In stock
Attributes
  • Inside Height
    1.051 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle Push In 0.850 in 0.800 in Nylon 6/6

WWS-A-3-19

Price Range
$0.288 - $0.2537

Stock Levels
1000 In stock
Attributes
  • Inside Width
    0.799 in
  • Maximum Panel Thickness
    0.047 in
  • Panel Thickness Range
    0.047 in
  • Colour
    Natural
  • Fitting Style
    Push In
Wire Saddle - ; Inside Height - 9.9 mm | 0.390 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-19

Price Range
$0.3147 - $0.2621

Stock Levels
3000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.382 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 18.8 mm | 0.740 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-3-19

Price Range
$0.408 - $0.3401

Stock Levels
5000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.74 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 18.8 mm | 0.740 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-3-19

Price Range
$0.6404 - $0.5336

Stock Levels
7000 In stock
Attributes
  • Inside Height
    0.74 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle - ; Inside Height - 4.8 mm | 0.190 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-1-01

Price Range
$0.3207 - $0.2675

Stock Levels
9000 In stock
Attributes
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle Push In 0.850 in 0.800 in Nylon 6/6

WWS-A-3-01

Price Range
$0.2247 - $0.1979

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    0.799 in
  • Maximum Panel Thickness
    0.047 in
  • Panel Thickness Range
    0.047 in
  • Colour
    Natural
  • Fitting Style
    Push In
Wire Saddle - ; Inside Height - 9.9 mm | 0.390 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-2-19

Price Range
$0.4937 - $0.4115

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.382 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 1.050 in 0.440 in Nylon 6/6

WS-A-4-19

Price Range
$0.4538 - $0.3783

Stock Levels
5000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    1.051 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle Push In 0.500 in 0.800 in Nylon 6/6

WWS-A-2-01

Price Range
$0.2012 - $0.1772

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    0.799 in
  • Maximum Panel Thickness
    0.047 in
  • Panel Thickness Range
    0.047 in
  • Colour
    Natural
  • Fitting Style
    Push In
Wire Saddle - ; Inside Height - 9.9 mm | 0.390 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-2-2-01

Price Range
$0.3315 - $0.2763

Stock Levels
19000 In stock
Attributes
  • Inside Height
    0.382 in
  • Inside Width
    0.437 in
  • Maximum Panel Thickness
    0.126 in
  • Overall Width
    0.606 in
  • Panel Thickness Range
    0.126 in
Wire Saddle 1.050 in 0.440 in Nylon 6/6

WS-A-4-01

Price Range
$0.3089 - $0.2576

Stock Levels
6000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    1.051 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 4.8 mm | 0.190 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-1-19

Price Range
$0.3465 - $0.2339

Stock Levels
2000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 18.8 mm | 0.740 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-3-01

Price Range
$0.2847 - $0.2375

Stock Levels
53000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.74 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle - ; Inside Height - 4.8 mm | 0.190 in ; Inside Width - 11.2 mm | 0.440 in ; Compatible Hole Diameter - 4.7 mm | 0.187 in; Nylon 6/6

WS-A-1-01

Price Range
$0.2048 - $0.1709

Stock Levels
15000 In stock
Attributes
  • Depth
    0.22 in
  • Inside Height
    0.189 in
  • Inside Width
    0.437 in
  • Colour
    Natural
  • Full Material
    Polyamide
Wire Saddle Push In 0.500 in 0.800 in Nylon 6/6

WWS-A-2-19

Price Range
$0.2577 - $0.2268

Stock Levels
5000 In stock
Attributes
  • Inside Width
    0.799 in
  • Maximum Panel Thickness
    0.047 in
  • Panel Thickness Range
    0.047 in
  • Colour
    Natural
  • Fitting Style
    Push In