These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|
| $0.4115 - $0.4937 | Request the lead time here |
|
|
||
| $0.2763 - $0.3315 | 19000 In stock |
|
|
||
| $0.3401 - $0.408 | 5000 In stock |
|
|
||
| $0.5336 - $0.6404 | 7000 In stock |
|
|
||
| $0.4035 - $0.582 | Request the lead time here |
|
|
||
| $0.6629 - $0.7958 | 4000 In stock |
|
|
||
| $0.2375 - $0.2847 | 53000 In stock |
|
|
||
| $0.1709 - $0.2048 | 15000 In stock |
|
|
||
| $0.2268 - $0.2577 | 5000 In stock |
|
|
||
| $0.3783 - $0.4538 | 5000 In stock |
|
|
||
| $0.3725 - $0.447 | 7000 In stock |
|
|
||
| $0.1772 - $0.2012 | Request the lead time here |
|
|
||
| $0.2543 - $0.2756 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2853 - $0.309 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2648 - $0.2868 | Request the lead time here |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2594 - $0.281 | 61000 In stock |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.2312 - $0.2504 | 137000 In stock |
0.187 in
4.7 mm
|
0.093 in
2.4 mm
|
||
| $0.3665 - $0.4395 | 8000 In stock |
|
|
||
| $0.2576 - $0.3089 | 6000 In stock |
|
|
||
| $0.2675 - $0.3207 | 9000 In stock |
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue