Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Nylon Double Sided Mounting PCB Mounting PCB Mounting Pillars

 (12 product groups)


Edge Locking Support - Rivet Mount

Edge Locking Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Male To Female Standoff - Hexagonal, Plastic

Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Male To Male Standoff - Hexagonal, Insulator, Nylon/Brass

Male To Male Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

PCB Edge Locking Support - Screw Mount

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

PCB Edge Locking Supports - Snap In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Spacer - Push In/Wide Base

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Fit

These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles

Self Adhesive PCB Support Pillars - Non Locking

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Self Adhesive PCB Support Pillars - Snap Locking/Low Profile

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.