Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Plastic Snap On Non Locking

 (8 product groups)


Cable Clamps - Plug In, Round Wire Saddle

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colors: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Wire Saddle - Mini, Fir Tree Mount

These mini wire saddles have a fir tree mount for quick and easy installation.

Wire Saddle - Mini, Snap In, Arrowhead mount

These mini wire saddles have a snap-in arrowhead mount for quick and easy installation.

Wire Saddle - Mini, Snap In, Standoff

These wire saddles hold wires in place and away from the panel that the fastener is attached to, ideal for circuit boards or electrical boards that require no interference.

Wire Saddle - Non Locking, Fir Tree mount

These wire saddles have a fir tree mount fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Wire Saddle - Non Locking, Snap In

These wire saddles have a snap-in fixing and are non-locking, meaning that your wires can be removed and replaced easily.

Wire Saddle - Snap In, Side Entry

Side Entry Wire Saddles are ideal when space may be restricted and therefore side entry is required.

Wire Saddles - Wide

These wire saddles have a snap-in arrowhead mount . This style is non-locking, meaning that your wires can be removed and replaced easily.