Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

LDPE Tube Ferrule Caps

 (5 product groups)


Angle Iron Caps

Angle Iron Caps are designed to easily push fit on tables, cabinet legs, bed frames and metal shelves to protect surfaces such as floors or walls from the sharp edges of angle iron furniture. They protect against rust and corrosion, and their material makes them resistant to impact, bending, and cracking. These Caps eliminate the cost of welding steel fittings while providing a finished look and improved aesthetics.

They are easy to install and remove and are commonly used in construction, and industrial applications.

  • Material: LDPE
  • Colour: Black

Round Ferrule Caps

Round Ferrule Caps are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Heavy Duty Caps

Black LDPE Round Heavy Duty Ferrule Caps protect ferrules in tough industrial applications, shielding against damage, dirt, and moisture.

Made from durable low-density polyethylene, they offer a secure fit and easy installation for reliable, long-lasting protection.

  • Material: LDPE
  • Colour: Black

Round Tapered Caps

These Tapered Round Leg Tips are designed to provide exceptional protection and stability to furniture and equipment. They are durable and prevent wear and tear on protruding rods and bars and cover sharp edges of leg tubes.

It can be used for protection, is quick and easy to push into place, gives a neat finish to tubular products, and is flexible for easy fitting. Commonly used as a safety cap on protruding steel wire, rods or bars.

  • Material: LDPE, PVC
  • Colour: Black

Square End Caps - Heavy Duty

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: LDPE
  • Colour: Black