Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Nylon Insulating

 (53 product groups)


PCB Support Pillars - Arrowhead Snap-Lock/Teardrop Snap-Lock

These spacers are easily mounted by hand.One end has an arrowhead fastener and is held firmly in place with tension wings. The other end is a teardrop fastener that holds firmly and goes into a very small hole leaving very little protrusion

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock

These spacers are locking on both ends. They are availabe in two different styles and many spacer options

PCB Support Pillars - Arrowhead Snap-Lock/Bayonet Nose Snap-Fit

The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application

PCB Support Pillars - Arrowhead Snap-Lock/Arrowhead Snap-Lock/Removable

These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths

PCB Support Pillars - Arrowhead Snap-Lock/Long Nose Snap-Fit

These spacers have extra long top mounting fastening. This long nose automatically locates and aligns connector pins with socket. The top board is also easily removable

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Lock

These spacers have a locking two-prong design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses

PCB Support Pillars - Two-Prong Snap-Lock/Bayonet Nose Snap-Lock

These spacers are locking on both ends. They are availabe in two different styles and many spacer options

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Fit

Essentra's range of PCB Spacers, Pillars & Supports includes these PCB Support Pillars made from Nylon 6/6 with a flame resistance rating of UL94 V2.

Also known as PCB Lock; these PCB Pillars are mounted on both sides with a low profile, two-prong fixing. One end of the PCB Support is locking and the other is a releasable snap fit connection.

Color: Natural

PCB Support Pillars - Two-Prong Snap-Lock/Bayonet Nose Snap-Fit

The standard snap-lock support is ideal for quick assembly in PCB stacking applications and the snap-lock and snap-fit features add a secure hold and an ease of application

PCB Supports Pillars - Arrowhead Snap-Lock/Arrowhead Snap-Lock/Heavy-Duty

These spacers snap-in easily by hand, locking into place. The arrowhead design along with the tension wings give them extra security. These have a larger design that provides a strong, sturdy mounting for heavily loaded PCBs. Available in 5 spacer lengths and in UL94 V-2 and V-0 materials

PCB Support Pillars - Fir Tree Mount Snap-Lock/Arrowhead Snap-Lock

These spacers have a fir tree fastener on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

PCB Support Pillars - Arrowhead Snap-Lock/Bayonet Nose Snap-Lock/Flexible

These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair

PCB Support Pillars - Dual-Locking/Snap-Lock/Snap-Lock Natural Nylon

These spacers are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials

PCB Support Pillars - Arrowhead Snap-Lock/Arrowhead Snap-Lock/No Tension Wings

These spacers have a locking arrowhead design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses

PCB Support Pillars - Two-Prong Snap-Lock/Two-Prong Snap-Lock/Spring

These unique supports act as a spring the pin is inserted into the spacer. The part flexes and can provide continuous support to the PCB

PCB Support Pillars - Two-Prong Snap-Lock Large Base/Two-Prong Snap-Fit

These spacers are mounted on both sides with a low profile two-prong fastener. One side is locking and the other is a releasable snap-fit. They have a shoulder at the base for locating purposes to facilitate automated assemble. These come in several styles and spacers

PCB Support Pillars - Teardrop Snap-Lock/Bayonet Nose Snap-Lock/Cupped One Side

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

PCB Support Pillars - Fir Tree Mount Snap-Lock/Fire Tree Mount Snap-Lock

These spacers have fir tree fasteners on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

PCB Spacer - Snap-Fit

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Edge Locking Supports - Snap-In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap-in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Support Pillars - Snap-In/Anti-Rotation/No Nose

These are edge locking supports that require no hole in the top board. They have an integrated locking pin on the bottom to prevent rotation. The UBM grips the PC Board on the side and the UBMC grips the board and is easily released. They have a wide base that minimizes rocking.

PCB Support Pillars - Reverse Locking/Snap-Fit

These reverse mount supports reinstalled from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.

Adhesive Base Support - Snap-Locking, Low-Profile, Cupped

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

PCB Support Pillars - Fir Tree Mount/Snap-Fit

These spacers have a fir tree fastener on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

Self-Adhesive PCB Support Pillars - Snap-Locking/Low Profile

Adhesive Base Supports come with a double-sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space-saving capabilities. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • of 3