Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
Series Code :SR1945
Sarjanumero: SR1945
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Väri | Materiaali | Sisähalkaisija | Ulkohalkaisija | Paksuus | Yhteensopivat ruuvikoot | Osta | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0346 € - 0,0346 € | 69571 Varastossa |
Väritön
|
PA
|
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
|
||
| 0,0481 € - 0,0481 € | 14475 Varastossa |
Musta
|
PVC
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.055 in
1.4 mm
|
|
||
| 0,2175 € - 0,3971 € | 25200 Varastossa |
Musta
|
PVC
|
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0,4209 € - 0,4687 € | 7 Varastossa |
Väritön
|
HDPE
|
0.535 in
13.6 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
|
||
| 0,0293 € - 0,0293 € | 178039 Varastossa |
Punainen
|
LDPE - PIR
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
||
| 0,0394 € - 0,0394 € | 24862 Varastossa |
Harmaa
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.335 in
8.5 mm
|
0.098 in
2.5 mm
|
|
||
| 0,1225 € - 0,1361 € | 49058 Varastossa |
Väritön
|
HDPE
|
0.205 in
5.2 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0,034 € - 0,034 € | 118000 Varastossa |
Väritön
|
PA
|
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0,1571 € - 0,1669 € | 154750 Varastossa |
Väritön
|
HDPE
|
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0,0367 € - 0,0367 € | 36319 Varastossa |
Punainen
|
LDPE - PIR
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.043 in
1.1 mm
|
|
||
| 0,1209 € - 0,1343 € | 440110 Varastossa |
Väritön
|
HDPE
|
0.252 in
6.4 mm
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
|
||
| 0,1698 € - 0,2343 € | 15660 Varastossa |
Väritön
|
PA
|
0.492 in
12.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0,0767 € - 0,0851 € | Kysy toimitusaikaa täältä |
Väritön
|
HDPE
|
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
||
| 0,0439 € - 0,0439 € | 65125 Varastossa |
Harmaa
|
LDPE - PIR
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.106 in
2.7 mm
|
|
||
| 0,0846 € - 0,1182 € | 19026 Varastossa |
Sininen
|
LDPE - PIR
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0,0336 € - 0,0336 € | 137829 Varastossa |
Harmaa
|
LDPE - PIR
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
0.083 in
2.1 mm
|
|
||
| 0,035 € - 0,035 € | 12924 Varastossa |
Sininen
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0,0298 € - 0,0298 € | 578000 Varastossa |
Väritön
|
Nailon 6/6
|
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
|
||
| 0,06 € - 0,0836 € | 1116998 Varastossa |
Sininen
|
LDPE - PIR
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| 0,3788 € - 0,616 € | 5757 Varastossa |
Musta
|
PVC
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm