Menü Suche
Angebot anfordern

Bei größeren Mengen und kundenspezifischen Produkten legen Sie diese bitte in Ihren Einkaufswagen und klicken Sie dann auf Angebotsanfrage oder senden Sie einenachrichtwir antworten Ihnen innerhalb von 2 Werktagen.

Nylon Kabelschelle mit Abstandhalter

 (7 Produktgruppen)


Kabelclips mit Abstandhalter

Kabelclips mit Abstandhalter stellen eine sichere und dennoch einfache Befestigung dar und sind eine ideale Kabelmanagementlösung für unterschiedlichste Anwendungen. Die Einsteckbasis erleichtert die Montage und der Verschlussclip sorgt für mehr Sicherheit.

Kabelschellen ‒ Einrast-/Klebebefestigung, Abstandhalter, ineinandergreifend

These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors.

They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.

They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • It has a webbed solution, which provides for even stress distribution while protecting wires from damaging factors.
  • The standoff design allows for better ventilation and prevents overheating.
  • Snap-lock or self-adhesive and require no further tools to install.
Material: PA66, Nylon Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: UL94 V-2Seriennummer: SRWCC,

Verstellbare Kabelschellen

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.

Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • It organise and secure cables.
  • Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
  • Used in construction to secure electrical wires, manufacturing, and office.
Material: PA, PA66 Farbe: Natur, Schwarz Material Entflammbarkeitsklasse: UL94 V-0, UL94 V-2Seriennummer: , SRWAC

Kabelschellen ‒ Tannenbaumbefestigung, Scharniersperre an der Oberseite

Sicherer Halt für Well- und Spiralschläuche/-rohre oder andere Bündel. Eine Innenrippe über den gesamten Durchmesser der Schelle sorgt für einen festen Sitz. Wiederverschließbare Lasche für bequeme Wartung. Der Tannenbaumclip ist für unterschiedliche Plattenstärken geeignet.

Kabelschellen ‒ Abstandhalter, seitliche Öffnung

Abstandhalter-Kabelschellen mit seitlicher Öffnung halten Kabel sicher an ihrem Platz. Sie verfügen über eine gewölbte Basis, die Stabilität bietet und das Loch vollständig abdeckt.

Die Kabel werden bei Anwendungen mit begrenztem Platz seitlich in die Schelle eingelegt. Die unterschiedlichen Abstandhalterhöhen heben die Kabel weg von anderen Komponenten.

  • Material: Nylon 6/6
  • Farbe: Natur
  • Flammwidrigkeitsklasse UL94 V0

Kabelschellen ‒ Scharniersperre

Diese Kabelschellen verfügen über eine Scharniersperre. Das bzw. die Kabel wird/werden zunächst in der Mitte der Schelle platziert, dann wird die Scharniersperre über die Kabel gelegt. Die Stützbeine der Schellen werden in zwei Löcher eingesetzt. Die Scharniersperre wird gesichert und hält das Kabel mit Hilfe von zwei Schrauben. Wenn die Schrauben befestigt sind, werden die Beine erweitert, sodass die Schelle ohne die Notwendigkeit einer Mutter an ihrem Platz gehalten wird. Das bedeutet, dass kein Zugang zur Unterseite der Platte erforderlich ist.

Kabelschellen ‒ Duale Kabel- und Schlauchhalter

Duale Kabel- und Schlauchhalter bieten den Vorteil, dass ein Schlauch/Rohr/Kabel von 25,0 mm sowie zwei kleinere Bündel von 6,0 mm getrennt voneinander geführt werden können.

Sie werden zur Befestigung von Kabeln/Rohren/Schläuchen auf einer Platte4 mit einer Buchse mit Widerhaken verwendet.

  • Material: Nylon 6/6
  • Farbe: Natur
  • Flammwidrigkeitsklasse UL94 V2.