Menu Search

Mounting Cable Ties - Push In, Tension Wings, Spacer, Cupped

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and a cupped base for added security

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Head Type Colour Mounting Method Full Material View
Request the lead time here
Natural
Nylon 6/6
1006 In stock
Natural
Nylon 6/6
Request the lead time here
Natural
Nylon 6/6
Request the lead time here
Natural
Nylon 6/6
Mounting Cable Tie - 180.2 mm | 7.094 in x 3.56 mm | 0.14 in ; 0.6 mm | 0.024 in

WIT-30RCA-16-M


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    31.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Maximum Panel Thickness
    2.5 mm
Mounting Cable Tie - 160.7 mm | 6.327 in x ; 0.6 mm | 0.024 in

WIT-30RCA-4-M


Stock Levels
1006 In stock
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Cable Bundle Diameter Range
    31.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Maximum Panel Thickness
    2.5 mm
Mounting Cable Tie - 174.6 mm | 6.874 in x ; 0.6 mm | 0.024 in

WIT-30RCA-12-M


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Cable Bundle Diameter Range
    31.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Maximum Panel Thickness
    2.5 mm
Mounting Cable Tie - 168.3 mm | 6.626 in x ; 0.6 mm | 0.024 in

WIT-30RCA-8-M


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA66
  • Cable Bundle Diameter Range
    31.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Maximum Panel Thickness
    2.5 mm