Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.9746 - $3.2959 | Request the lead time here |
0.807 in
20.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
| $37.2848 - $41.3128 | Request the lead time here |
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
3.0 mm Double Bit Key
|
||
| $27.6915 - $30.6831 | Request the lead time here |
1.496 in
38.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
7.0 mm Square Key
|
||
| $4.0575 - $4.4959 | Request the lead time here |
0.299 in
7.6 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key
|
||
| $3.2173 - $3.5648 | Request the lead time here |
0.846 in
21.5 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.197 in
5.0 mm
|
8.0 mm Hexagon Key
|
||
| $17.2371 - $19.0993 | Request the lead time here |
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
|
||
| $2.6909 - $2.9816 | Request the lead time here |
0.827 in
21.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
| $16.6223 - $18.418 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
|
||
| $1.6659 - $1.8459 | Request the lead time here |
1.169 in
29.7 mm
|
0.039 in
1.0 mm
|
|
Black Powder Coating
|
0.157 in
4.0 mm
|
|
||
| $3.6436 - $4.0372 | Request the lead time here |
1.409 in
35.8 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
|
4.0 mm Double Bit Key
|
||
| $4.905 - $5.4349 | Request the lead time here |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.472 in
12.0 mm
|
|
||
| $5.0333 - $5.577 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.394 in
10.0 mm
|
Slotted Key
|
||
| $7.2697 - $8.055 | Request the lead time here |
2.283 in
58.0 mm
|
|
|
Bright Chrome Plating
|
|
8.0 mm Square Key
|
||
| $5.7132 - $6.3304 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
Bright Chrome Plating
|
|
7.0 mm Square Key
|
||
| $16.7172 - $18.5232 | Request the lead time here |
1.634 in
41.5 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
|
||
| $24.3691 - $27.0018 | Request the lead time here |
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.394 in
10.0 mm
|
8.0 mm Square Key
|
||
| $2.6494 - $2.9356 | Request the lead time here |
0.669 in
17.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
Double Bit Insert
|
||
| $2.9145 - $3.2294 | Request the lead time here |
0.827 in
21.0 mm
|
|
|
Black Powder Coating
|
|
Tool Operated Key
|
||
| $9.9614 - $11.0376 | Request the lead time here |
0.689 in
17.5 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
Triangular Insert
|
||
| $2.5451 - $2.82 | Request the lead time here |
0.807 in
20.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key