This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.
The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.
This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Minimum Panel Thickness | Material | Finish | Maximum Panel Thickness | Key Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $16.6223 - $18.418 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key
|
||
| $12.9399 - $14.3379 | Request the lead time here |
1.201 in
30.5 mm
|
0.039 in
1.0 mm
|
|
Raw
|
|
|
||
| $19.0788 - $21.1399 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
3.0 mm Double Bit Key
|
||
| $16.6223 - $18.418 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.197 in
5.0 mm
|
Slot Insert
|
||
| $16.6223 - $18.418 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
10.0 mm Hexagon Male Key
|
||
| $5.7372 - $6.357 | Request the lead time here |
2.087 in
53.0 mm
|
|
|
Bright Chrome Plating
|
|
7.0 mm Square Key
|
||
| $4.5073 - $4.9943 | Request the lead time here |
1.102 in
28.0 mm
|
0.059 in
1.5 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
8.0 mm Triangle Key
|
||
| $7.0178 - $7.776 | Request the lead time here |
2.559 in
65.0 mm
|
|
Die Cast Zinc Alloy
|
Bright Chrome Plating
|
|
|
||
| $2.9513 - $3.2701 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
|
Pocked Chrome Plating
|
0.197 in
5.0 mm
|
4.0 mm Double Bit Key
|
||
| $5.732 - $6.3512 | Request the lead time here |
2.362 in
60.0 mm
|
|
|
Bright Chrome Plating
|
|
Square Insert
|
||
| $5.4925 - $6.0859 | Request the lead time here |
1.634 in
41.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.315 in
8.0 mm
|
3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
|
||
| $10.6114 - $11.7578 | Request the lead time here |
|
|
|
Bright Chrome Plating
|
|
Double Bit Insert
|
||
| $2.9746 - $3.2959 | Request the lead time here |
0.807 in
20.5 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
| $27.6915 - $30.6831 | Request the lead time here |
1.496 in
38.0 mm
|
0.039 in
1.0 mm
|
|
Raw
|
0.591 in
15.0 mm
|
7.0 mm Square Key
|
||
| $4.0575 - $4.4959 | Request the lead time here |
0.299 in
7.6 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
8.0 mm Triangle Key
|
||
| $6.7691 - $7.5004 | Request the lead time here |
1.614 in
41.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.197 in
5.0 mm
|
3.0 mm Double Bit Key
|
||
| $14.7408 - $16.3333 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
8.0 mm Square Key
|
||
| $16.6223 - $18.418 | Request the lead time here |
0.906 in
23.0 mm
|
0.039 in
1.0 mm
|
Stainless Steel
|
Raw
|
0.197 in
5.0 mm
|
8.0 mm Female Square Key
|
||
| $4.905 - $5.4349 | Request the lead time here |
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.472 in
12.0 mm
|
|
||
| $5.0333 - $5.577 | Request the lead time here |
|
0.039 in
1.0 mm
|
|
Bright Chrome Plating
|
0.394 in
10.0 mm
|
Slotted Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue