Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Pipe End Protection

 (6 products)


Flexible Pipe Caps

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE, PVC
  • Colour: Yellow, White, Red, Black

Ribbed Pipe-End Plugs

Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.

  • Material: LDPE
  • Colour: Red, Blue, Black

Standard Size Pipe Caps

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

Standard Size Pipe Caps With Vent Hole

Injection moulded plug designed to fit over the outside diameter of end pipes. It prevents the ingress of dirt, debris or dust during storage and transport. Fitted with internal ribs to ensure a tight fit and a vent hole in the plug to allow airflow, which helps minimise pressure build-up inside the tube.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They meet ANSI and DIN specifications and are used for industrial, HVAC, and plumbing applications.

  • Material: LDPE, PE
  • Colour: Yellow, Black

Tapered Caps & Plugs - Standard

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE, Santoprene, Silicone Rubber, PE
  • Colour: Blue, Red, Black, Yellow, Orange, Green

Tapered Caps & Plugs - Wide Flange

Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.

  • Material: LDPE
  • Colour: Blue, Red