Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(3 products)
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Locking Bolts - Cylindrical Support
Spring Plunger with a Pull Ring that is also hand-retractable. The design features Nickel Plated housing and a Stainless Steel Pin.
The pull ring provides a convenient way to lift the plunger. These plungers are ideal for locating, positioning and securing. Common applications include gym equipment, such as weights apparatus.
Thread sizes include M6, M8, M10 and M12.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue