Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0636 - $0.0741 Request the lead time here
#2-56
0.313 in
0.262 in
$0.0606 - $0.0831 Request the lead time here
M4 x 0.7
0.63 in
0.524 in
$0.093 - $0.1278 Request the lead time here
M5 x 0.8
1.181 in
1.075 in
$0.0542 - $0.0744 Request the lead time here
M3 x 0.5
0.236 in
0.169 in
$0.1098 - $0.1503 Request the lead time here
M6x1.0
1.378 in
1.248 in
$0.0567 - $0.0777 Request the lead time here
M3.5 x 0.6
0.236 in
0.146 in
$0.0641 - $0.0879 Request the lead time here
M3 x 0.5
1.654 in
1.587 in
$0.054 - $0.0741 Request the lead time here
M3 x 0.5
0.197 in
0.13 in
$0.365 - $0.5006 Request the lead time here
M10x1.5
1.181 in
0.984 in
$0.0867 - $0.119 Request the lead time here
M4 x 0.7
1.378 in
1.272 in
$0.0611 - $0.0839 Request the lead time here
M4 x 0.7
0.787 in
0.681 in
$0.054 - $0.0741 3000 In stock
M2 x 0.4
0.197 in
0.15 in
$0.0942 - $0.1293 Request the lead time here
M5 x 0.8
1.575 in
1.469 in
$0.3504 - $0.4806 Request the lead time here
M10x1.5
0.984 in
0.787 in
$0.105 - $0.1437 Request the lead time here
M6x1.0
0.63 in
0.5 in
$0.0552 - $0.0758 Request the lead time here
M2.5 x 0.45
0.394 in
0.335 in
$0.0564 - $0.0771 Request the lead time here
M2.5 x 0.45
0.63 in
0.571 in
$0.2283 - $0.3134 Request the lead time here
M8x1.25
0.787 in
0.606 in
$0.0825 - $0.1133 Request the lead time here
M6x1.0
1.772 in
1.642 in
$0.0567 - $0.0777 Request the lead time here
M3 x 0.5
0.787 in
0.72 in
  • of 23
Machine Screw Slotted Drive #2-56 0.262 in Nylon 6/6 Black

020256A031B

Price Range
$0.0741 - $0.0636

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.313 in
  • Head Diameter
    0.172 in
  • Head Height
    0.051 in
  • Countersunk Screw Degree
    80 / 82
  • Thread Size
    #2-56
Machine Screw Slotted Drive M4 x 0.7 13.3 mm Nylon 6/6 Black

50M040070H016B

Price Range
$0.0831 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M5 x 0.8 27.3 mm Nylon 6/6 Black

50M050080H030B

Price Range
$0.1278 - $0.093

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
Machine Screw Slotted Drive M3 x 0.5 4.3 mm Nylon 6/6 Black

50M030050H006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M6 x 1.0 31.7 mm Nylon 6/6 Black

50M060100H035B

Price Range
$0.1503 - $0.1098

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6x1.0
Machine Screw Slotted Drive M3.5 x 0.6 3.7 mm Nylon 6/6 Black

50M035060H006B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3.5 x 0.6
Machine Screw Slotted Drive M3 x 0.5 40.3 mm Nylon 6/6 Black

50M030050H042B

Price Range
$0.0879 - $0.0641

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.654 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M3 x 0.5 3.3 mm Nylon 6/6 Black

50M030050H005B

Price Range
$0.0741 - $0.054

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5
Machine Screw Slotted Drive M10 x 1.5 25.0 mm Nylon 6/6 Black

50M100150H030B

Price Range
$0.5006 - $0.365

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M10x1.5
Machine Screw Slotted Drive M4 x 0.7 32.3 mm Nylon 6/6 Black

50M040070H035B

Price Range
$0.119 - $0.0867

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M4 x 0.7 17.3 mm Nylon 6/6 Black

50M040070H020B

Price Range
$0.0839 - $0.0611

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M4 x 0.7
Machine Screw Slotted Drive M2 x 0.4 3.8 mm Nylon 6/6 Black

50M020040H005B

Price Range
$0.0741 - $0.054

Stock Levels
3000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.173 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2 x 0.4
Machine Screw Slotted Drive M5 x 0.8 37.3 mm Nylon 6/6 Black

50M050080H040B

Price Range
$0.1293 - $0.0942

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.575 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M5 x 0.8
Machine Screw Slotted Drive M10 x 1.5 20.0 mm Nylon 6/6 Black

50M100150H025B

Price Range
$0.4806 - $0.3504

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.787 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M10x1.5
Machine Screw Slotted Drive M6 x 1.0 12.7 mm Nylon 6/6 Black

50M060100H016B

Price Range
$0.1437 - $0.105

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6x1.0
Machine Screw Slotted Drive M2.5 x 0.45 8.5 mm Nylon 6/6 Black

50M025045H010B

Price Range
$0.0758 - $0.0552

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive M2.5 x 0.45 14.5 mm Nylon 6/6 Black

50M025045H016B

Price Range
$0.0771 - $0.0564

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M2.5 x 0.45
Machine Screw Slotted Drive M8 x 1.25 15.4 mm Nylon 6/6 Black

50M080125H020B

Price Range
$0.3134 - $0.2283

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M8x1.25
Machine Screw Slotted Drive M6 x 1.0 41.7 mm Nylon 6/6 Black

50M060100H045B

Price Range
$0.1133 - $0.0825

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.772 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M6x1.0
Machine Screw Slotted Drive M3 x 0.5 18.3 mm Nylon 6/6 Black

50M030050H020B

Price Range
$0.0777 - $0.0567

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.248 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90 / 92
  • Thread Size
    M3 x 0.5