These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.
These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0714 - $0.0831 | Request the lead time here |
#4-40
|
1.000 in
25.4 mm
|
0.951 in
24.2 mm
|
||
$0.0579 - $0.0674 | Request the lead time here |
#6-32
|
1.750 in
44.5 mm
|
1.667 in
42.3 mm
|
||
$0.0731 - $0.0854 | Request the lead time here |
#6-32
|
0.625 in
15.9 mm
|
0.565 in
14.4 mm
|
||
$0.0708 - $0.0827 | Request the lead time here |
#8-32
|
1.250 in
31.8 mm
|
1.150 in
29.2 mm
|
||
$0.0867 - $0.1013 | Request the lead time here |
#8-32
|
0.500 in
12.7 mm
|
0.428 in
10.9 mm
|
||
$0.0827 - $0.0963 | Request the lead time here |
#10-24
|
0.250 in
6.4 mm
|
0.134 in
3.4 mm
|
||
$0.0677 - $0.0792 | Request the lead time here |
#8-32
|
0.562 in
14.3 mm
|
0.462 in
11.7 mm
|
||
$0.0714 - $0.0833 | Request the lead time here |
#8-32
|
0.375 in
9.5 mm
|
0.303 in
7.7 mm
|
||
$0.1286 - $0.15 | Request the lead time here |
1/4-20
|
0.875 in
22.2 mm
|
0.765 in
19.4 mm
|
||
$0.0704 - $0.0819 | Request the lead time here |
#2-56
|
0.625 in
15.9 mm
|
0.588 in
14.9 mm
|
||
$0.0711 - $0.083 | Request the lead time here |
#4-40
|
1.500 in
38.1 mm
|
1.433 in
36.4 mm
|
||
$0.0626 - $0.0729 | Request the lead time here |
#6-32
|
0.500 in
12.7 mm
|
0.417 in
10.6 mm
|
||
$0.0743 - $0.0866 | Request the lead time here |
#6-32
|
1.000 in
25.4 mm
|
0.940 in
23.9 mm
|
||
$0.0561 - $0.0657 | Request the lead time here |
#2-56
|
0.125 in
3.2 mm
|
0.074 in
1.9 mm
|
||
$0.063 - $0.0738 | Request the lead time here |
#2-56
|
0.625 in
15.9 mm
|
0.574 in
14.6 mm
|
||
$0.0954 - $0.1115 | Request the lead time here |
1/4-20
|
0.375 in
9.5 mm
|
0.265 in
6.7 mm
|
||
$0.0881 - $0.1208 | Request the lead time here |
1/4-20
|
1.500 in
38.1 mm
|
1.390 in
35.3 mm
|
||
$0.0743 - $0.1017 | Request the lead time here |
M6 X 1.0
|
0.315 in
8.0 mm
|
0.185 in
4.7 mm
|
||
$0.063 - $0.0866 | Request the lead time here |
M5 x 0.8
|
0.315 in
8.0 mm
|
0.209 in
5.3 mm
|
||
$0.0641 - $0.0879 | Request the lead time here |
M5
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue