Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0593 - $0.069 Request the lead time here
#2-56
0.375 in
0.324 in
$0.3662 - $0.5025 Request the lead time here
M10
1.378 in
1.378 in
$0.3189 - $0.4374 Request the lead time here
M8
1.969 in
1.969 in
$0.0545 - $0.0746 Request the lead time here
M3
0.63 in
0.63 in
$0.0626 - $0.086 Request the lead time here
M5 x 0.8
0.236 in
0.13 in
$0.0507 - $0.0696 1000 In stock
M3
1.181 in
1.181 in
$0.0707 - $0.0825 Request the lead time here
#6-32
0.250 in
0.190 in
$0.0711 - $0.083 Request the lead time here
#10-24
0.500 in
0.384 in
$0.0837 - $0.1149 Request the lead time here
M4
1.378 in
1.378 in
$0.2207 - $0.3027 Request the lead time here
M8
0.787 in
0.787 in
$0.1014 - $0.1389 Request the lead time here
M6
0.63 in
0.63 in
$0.0534 - $0.0732 Request the lead time here
M2.5
0.394 in
0.394 in
$0.0545 - $0.0746 Request the lead time here
M2.5
0.63 in
0.63 in
$0.0797 - $0.1094 Request the lead time here
M6 X 1.0
1.772 in
1.642 in
$0.0548 - $0.075 Request the lead time here
M3
0.787 in
0.787 in
$0.3386 - $0.4644 Request the lead time here
M10
0.984 in
0.984 in
$0.1061 - $0.1452 Request the lead time here
M6 X 1.0
1.378 in
1.248 in
$0.059 - $0.081 Request the lead time here
M4 x 0.7
0.787 in
0.681 in
$0.062 - $0.0849 Request the lead time here
M3
1.575 in
1.654 in
$0.0522 - $0.0716 Request the lead time here
M3
0.197 in
0.197 in
  • of 23
Machine Screw Slotted Drive #2-56 0.324 in Nylon Black

020256A037B

Price Range
$0.069 - $0.0593

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.375 in
  • Head Diameter
    0.172 in
  • Head Height
    0.051 in
  • Thread Size
    #2-56
  • Thread Length
    0.324 in
Machine Screw Slotted Drive M10 35.0 mm Nylon Black

50M100150H035B

Price Range
$0.5025 - $0.3662

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Machine Screw Slotted Drive M8 50.0 mm Nylon Black

50M080125H050B

Price Range
$0.4374 - $0.3189

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.969 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M8
  • Thread Length
    1.969 in
Machine Screw Slotted Drive M3 16.0 mm Nylon Black

50M030050H016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.63 in
Machine Screw Slotted Drive M5 x 0.8 3.3 mm Nylon Black

50M050080H006B

Price Range
$0.086 - $0.0626

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Thread Size
    M5 x 0.8
  • Thread Length
    0.13 in
Nylon Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.8 mm | 0.228 in

50M030050H030

Price Range
$0.0696 - $0.0507

Stock Levels
1000 In stock
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.228 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M3
Machine Screw Slotted Drive #6-32 0.190 in Nylon Black

020632B025B

Price Range
$0.0825 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.250 in
  • Head Diameter
    0.279 in
  • Head Height
    0.060 in
  • Thread Size
    #6-32
  • Thread Length
    0.190 in
Machine Screw Slotted Drive #10-24 0.384 in Nylon Black

021024A050B

Price Range
$0.083 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.500 in
  • Head Diameter
    0.332 in
  • Head Height
    0.116 in
  • Thread Size
    #10-24
  • Thread Length
    0.384 in
Machine Screw Slotted Drive M4 35.0 mm Nylon Black

50M040070H035B

Price Range
$0.1149 - $0.0837

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.307 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M4
Machine Screw Slotted Drive M8 20.0 mm Nylon Black

50M080125H020B

Price Range
$0.3027 - $0.2207

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Height
    0.181 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M8
  • Thread Length
    0.787 in
Machine Screw Slotted Drive M6 16.0 mm Nylon Black

50M060100H016B

Price Range
$0.1389 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M6
  • Thread Length
    0.63 in
Machine Screw Slotted Drive M2.5 10.0 mm Nylon Black

50M025045H010B

Price Range
$0.0732 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Machine Screw Slotted Drive M2.5 16.0 mm PA Black

50M025045H016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Machine Screw Slotted Drive M6 x 1.0 41.7 mm Nylon Black

50M060100H045B

Price Range
$0.1094 - $0.0797

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.772 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Thread Size
    M6 X 1.0
  • Thread Length
    1.642 in
Machine Screw Slotted Drive M3 20.0 mm Nylon Black

50M030050H020B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.787 in
Machine Screw Slotted Drive M10 25.0 mm Nylon Black

50M100150H025B

Price Range
$0.4644 - $0.3386

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Machine Screw Slotted Drive M6 x 1.0 31.7 mm Nylon Black

50M060100H035B

Price Range
$0.1452 - $0.1061

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.378 in
  • Head Diameter
    0.496 in
  • Head Height
    0.13 in
  • Thread Size
    M6 X 1.0
  • Thread Length
    1.248 in
Machine Screw Slotted Drive M4 x 0.7 17.3 mm Nylon Black

50M040070H020B

Price Range
$0.081 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Diameter
    0.37 in
  • Head Height
    0.106 in
  • Thread Size
    M4 x 0.7
  • Thread Length
    0.681 in
Machine Screw Slotted Drive M3 42.0 mm Nylon Black

50M030050H042B

Price Range
$0.0849 - $0.062

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.575 in
  • Head Diameter
    0.22 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M3
Machine Screw Slotted Drive M3 5.0 mm PA Black

50M030050H005B

Price Range
$0.0716 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.197 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.197 in