Menu Search

Plastic Flat Slotted Head Screws

In stock

These Plastic Screws feature a flat head and a slotted drive, making them easy to install and remove with a slotted screwdriver. The flat head is ideal for applications with a smooth and flush surface, and the slotted drive offers good grip and torque for secure installation.

These screws are lightweight compared to metal screws and bolts and resistant to vibration, chemical, electrical and corrosion, making them an excellent choice for harsh environments. They are available in standard imperial sizes to replace all metal screws. Used in applications including automotive, electronics, and consumer products.

  • Material: Nylon, PA, PC
  • Colour: Natural, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
455 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.3527 - $0.4836 Request the lead time here
M10
1.181 in
1.181 in
$0.0548 - $0.075 Request the lead time here
M3.5 x 0.6
0.236 in
0.146 in
$0.0911 - $0.125 Request the lead time here
M5
1.575 in
1.575 in
$0.0899 - $0.1235 Request the lead time here
M5
1.181 in
1.181 in
$0.0569 - $0.078 Request the lead time here
M3.5 x 0.6
0.63 in
0.539 in
$0.0522 - $0.0716 3000 In stock
M2
0.197 in
0.197 in
$0.0524 - $0.0719 Request the lead time here
M3
0.236 in
0.236 in
$0.0524 - $0.0719 Request the lead time here
M2
0.236 in
0.236 in
$0.0579 - $0.0794 Request the lead time here
M4
0.394 in
0.394 in
$0.0744 - $0.102 Request the lead time here
M6
0.394 in
0.394 in
$0.2976 - $0.4083 Request the lead time here
M8 X 1.25
0.63 in
0.449 in
$0.0539 - $0.074 Request the lead time here
M2.5 x 0.45
0.472 in
0.413 in
$0.1026 - $0.1407 Request the lead time here
M6
0.787 in
0.787 in
$0.0519 - $0.0711 Request the lead time here
M2.5
0.157 in
0.157 in
$0.0554 - $0.0758 Request the lead time here
M3
0.984 in
0.984 in
$0.0554 - $0.0758 Request the lead time here
M3.5 x 0.6
0.315 in
0.224 in
$0.0524 - $0.0719 Request the lead time here
M2.5
0.236 in
0.236 in
$0.0642 - $0.0881 Request the lead time here
M5 x 0.8
0.591 in
0.484 in
$0.0558 - $0.0765 Request the lead time here
M3.5 x 0.6
0.394 in
0.303 in
$0.101 - $0.1383 Request the lead time here
M6
0.472 in
0.472 in
  • of 23
Machine Screw Slotted Drive M10 30.0 mm Nylon Black

50M100150H030B

Price Range
$0.4836 - $0.3527

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.181 in
  • Head Diameter
    0.709 in
  • Head Height
    0.197 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M10
Machine Screw Slotted Drive M3.5 x 0.6 3.7 mm Nylon Black

50M035060H006B

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.146 in
Machine Screw Slotted Drive M5 40.0 mm Nylon Black

50M050080H040B

Price Range
$0.125 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.575 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M5
  • Thread Length
    1.575 in
Machine Screw Slotted Drive M5 30.0 mm Nylon Black

50M050080H030B

Price Range
$0.1235 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1.181 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M5
  • Thread Length
    1.181 in
Machine Screw Slotted Drive M3.5 x 0.6 13.7 mm Nylon Black

50M035060H016B

Price Range
$0.078 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.539 in
Machine Screw Slotted Drive M2 5.0 mm Nylon Black

50M020040H005B

Price Range
$0.0716 - $0.0522

Stock Levels
3000 In stock
Attributes
  • Overall Length
    0.197 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Machine Screw Slotted Drive M3 6.0 mm Nylon Black

50M030050H006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.236 in
Machine Screw Slotted Drive M2 6.0 mm Nylon Black

50M020040H006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.157 in
  • Head Height
    0.047 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2
Machine Screw Slotted Drive M4 10.0 mm PA Black

50M040070H010B

Price Range
$0.0794 - $0.0579

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Height
    0.106 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M4
  • Thread Length
    0.394 in
Machine Screw Slotted Drive M6 10.0 mm Nylon Black

50M060100H010B

Price Range
$0.102 - $0.0744

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M6
  • Thread Length
    0.394 in
Machine Screw Slotted Drive M8 x 1.25 11.4 mm Nylon Black

50M080125H016B

Price Range
$0.4083 - $0.2976

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.63 in
  • Head Diameter
    0.681 in
  • Head Height
    0.181 in
  • Thread Size
    M8 X 1.25
  • Thread Length
    0.449 in
Machine Screw Slotted Drive M2.5 x 0.45 10.5 mm Nylon Black

50M025045H012B

Price Range
$0.074 - $0.0539

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.472 in
  • Head Diameter
    0.217 in
  • Head Height
    0.059 in
  • Thread Size
    M2.5 x 0.45
  • Thread Length
    0.413 in
Machine Screw Slotted Drive M6 20.0 mm Nylon Black

50M060100H020B

Price Range
$0.1407 - $0.1026

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.787 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M6
  • Thread Length
    0.787 in
Machine Screw Slotted Drive M2.5 4.0 mm Nylon Black

50M025045H004B

Price Range
$0.0711 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.157 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Machine Screw Slotted Drive M3 25.0 mm Nylon Black

50M030050H025B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.984 in
  • Head Height
    0.067 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M3
  • Thread Length
    0.984 in
Machine Screw Slotted Drive M3.5 x 0.6 5.7 mm Nylon Black

50M035060H008B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.315 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.224 in
Machine Screw Slotted Drive M2.5 6.0 mm Nylon Black

50M025045H006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.236 in
  • Head Diameter
    0.185 in
  • Head Height
    0.059 in
  • Countersunk Screw Degree
    90
  • Thread Size
    M2.5
Machine Screw Slotted Drive M5 x 0.8 12.3 mm Nylon Black

50M050080H015B

Price Range
$0.0881 - $0.0642

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.591 in
  • Head Diameter
    0.409 in
  • Head Height
    0.106 in
  • Thread Size
    M5 x 0.8
  • Thread Length
    0.484 in
Machine Screw Slotted Drive M3.5 x 0.6 7.7 mm Nylon Black

50M035060H010B

Price Range
$0.0765 - $0.0558

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.394 in
  • Head Diameter
    0.323 in
  • Head Height
    0.091 in
  • Thread Size
    M3.5 x 0.6
  • Thread Length
    0.303 in
Machine Screw Slotted Drive M6 12.0 mm Nylon Black

50M060100H012B

Price Range
$0.1383 - $0.101

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    0.472 in
  • Head Height
    0.13 in
  • Countersunk Screw Degree
    92
  • Thread Size
    M6
  • Thread Length
    0.472 in