Push Fit Rivet Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The incorporated push rivets quickly and easily install into pre-drilled holes. These feet are removable.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | View | |
---|---|---|---|---|---|
$0.4334 - $0.8873 | 5100 In stock |
0.165 in
4.2 mm
|
|
||
$0.4259 - $0.8888 | 700 In stock |
0.165 in
4.2 mm
|
|
||
$0.3831 - $0.4581 | Request the lead time here |
0.146 in
3.7 mm
|
|
||
$0.6164 - $1.2614 | 5000 In stock |
0.165 in
4.2 mm
|
|
||
$0.4334 - $1.1528 | 282 In stock |
0.165 in
4.2 mm
|
|
||
$0.5342 - $1.4307 | 16700 In stock |
0.305 in
7.7 mm
|
|
||
$0.3936 - $0.8058 | 1000 In stock |
0.165 in
4.2 mm
|
|
||
$0.4038 - $0.843 | 13200 In stock |
0.205 in
5.2 mm
|
|
||
$0.5537 - $1.1334 | 5900 In stock |
0.165 in
4.2 mm
|
|
||
$0.5537 - $1.4676 | 61700 In stock |
0.165 in
4.2 mm
|
|
||
$0.6164 - $1.2614 | 3000 In stock |
0.165 in
4.2 mm
|
|
||
$0.5537 - $1.4733 | 3900 In stock |
0.165 in
4.2 mm
|
|
||
$0.3896 - $1.0304 | 5900 In stock |
0.165 in
4.2 mm
|
|
||
$0.3936 - $0.8058 | 4335 In stock |
0.205 in
5.2 mm
|
|
||
$0.6164 - $1.2614 | 5900 In stock |
0.165 in
4.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue