Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Square Plastic Push Fit

 (4 product groups)


Square Angled Tube Insert Glides

Square Angled Tube Inset Glides are used to protect and finish square tubes or angled legs in a range of applications, such as furniture, shelving, and displays. These are easy and quick to install. They provide a level, non-slip surface that will not damage floors or surfaces.

It covers and protects the sharp edges or ends of square tubing, preventing potential injuries and damage to surrounding objects.

  • Material: Low density polyethylene (LDPE)
  • Colour: Black

Square Domed Inserts

Square Domed Tube Insert Glides can accommodate any degree of leg angle . Designed to provide a finished, attractive look to items like furniture legs or other squared components. They are easy to instal and remove without screws or nails.It helps prevent damage to floors, or other surfaces as well as protect the tube from external elements.

  • Material: ABS, LDPE
  • Colour: Black

Square End Caps - Heavy Duty

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: LDPE
  • Colour: Black

Square Tube Insert Glides

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White