Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Round Stainless Steel Sheet Metal Plugs

 (1 product group)


Vented Locking Plugs

Vented Locking Plugs are cutting-edge plugs that offer a secure and reliable sealing solution with an added advantage of venting capabilities. These plugs are designed to excel in environments where pressure differentials or temperature variations may occur, making them an ideal choice for industries such as HVAC, aerospace, and manufacturing. With their unique characteristics and numerous benefits, Vented Locking Plugs provide an innovative solution to seal openings while allowing controlled ventilation.

One of the main characteristics of Vented Locking Plugs is their dual functionality. These plugs feature a locking mechanism that ensures a secure and tight fit, preventing accidental removal or dislodgement. The locking mechanism provides a reliable seal, protecting equipment or systems from dust, debris, and moisture ingress. Additionally, Vented Locking Plugs are designed with integrated venting features, allowing controlled airflow while maintaining the sealing integrity. This venting capability is crucial in applications where pressure differentials or temperature variations need to be regulated, preventing damage or malfunctions.

  • Material: Nylon, PA
  • Colour: Natural, White, Black
  • Material Flammability Standard: UL94 V-2