Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Round Sheet Metal Plugs

 (4 product groups)


Blanking Plugs

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: Nylon, Silicone, PVC, TPR
  • Colour: Black, Grey
  • Material Flammability Standard: UL94 V-2

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing sheet metal panel cavities. They are designed to seal off gaps in equipment or machinery, in the sheet metal sector, as a safeguard against sharp edges. They also act as a secure barrier that prevents dust, dirt, moisture, and other contaminants from entering.

The domed form offers a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment that is inserted into. They are corrosion resistant and provide electrical insulation.

Simple to install; they are made to fit tightly into the opening that they are sealing, ensuring a snug and secure fit. They come in a large offering to suit many hole diameters and panel thicknesses, and can be used in industries that include manufacturing, construction, and electronics.

  • Provides corrosion resistantance and electrical insulation.
  • Acts as a barrier that prevents dust, dirt, moisture, and other contaminants from entering.
  • Fits tightly into the opening they are sealing, ensuring a secure fit.
Material: HDPE, LDPE Colour: Black Series Code: SRTFLA,

Solid Locking Plugs

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Vented Locking Plugs

Vented Locking Plugs are cutting-edge plugs that offer a secure and reliable sealing solution with an added advantage of venting capabilities. These plugs are designed to excel in environments where pressure differentials or temperature variations may occur, making them an ideal choice for industries such as HVAC, aerospace, and manufacturing. With their unique characteristics and numerous benefits, Vented Locking Plugs provide an innovative solution to seal openings while allowing controlled ventilation.

One of the main characteristics of Vented Locking Plugs is their dual functionality. These plugs feature a locking mechanism that ensures a secure and tight fit, preventing accidental removal or dislodgement. The locking mechanism provides a reliable seal, protecting equipment or systems from dust, debris, and moisture ingress. Additionally, Vented Locking Plugs are designed with integrated venting features, allowing controlled airflow while maintaining the sealing integrity. This venting capability is crucial in applications where pressure differentials or temperature variations need to be regulated, preventing damage or malfunctions.

  • Material: Nylon, PA
  • Colour: Natural, White, Black
  • Material Flammability Standard: UL94 V-2