Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.
Material: PE Colour: Black Series Code: SR1373
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | OD | View | |
---|---|---|---|---|
£ 0.8782 - £ 1.9854 | Request the lead time here |
5 in
127.0 mm
|
||
£ 1.9315 - £ 4.3513 | 45 In stock |
9 in
228.6 mm
|
||
£ 42.9536 - £ 43.843 | Request the lead time here |
38.752 in
984.3 mm
|
||
£ 46.4277 - £ 47.3727 | 20 In stock |
46 in
1168.4 mm
|
||
£ 4.6095 - £ 7.1703 | 100 In stock |
11 in
279.4 mm
|
||
£ 3.9124 - £ 6.086 | 100 In stock |
10 in
254.0 mm
|
||
£ 21.2336 - £ 22.123 | Request the lead time here |
27.5 in
698.5 mm
|
||
PG150-10A | £ 5.628 - £ 12.7672 | Request the lead time here |
16 in
406.4 mm
|
|
£ 1.3896 - £ 3.1527 | Request the lead time here |
7.5 in
190.5 mm
|
||
£ 0.7907 - £ 1.7926 | Request the lead time here |
4.626 in
117.5 mm
|
||
£ 1.2492 - £ 2.814 | Request the lead time here |
7 in
177.8 mm
|
||
£ 7.6013 - £ 17.1706 | 10 In stock |
19 in
482.6 mm
|
||
£ 4.0716 - £ 9.1976 | Request the lead time here |
13.5 in
342.9 mm
|
||
£ 19.302 - £ 20.108 | Request the lead time here |
23.5 in
596.9 mm
|
||
£ 0.6948 - £ 1.5711 | Request the lead time here |
3.874 in
98.4 mm
|
||
£ 1.5147 - £ 3.6217 | 125 In stock |
8.5 in
215.9 mm
|
||
£ 0.6586 - £ 1.4903 | Request the lead time here |
3.5 in
88.9 mm
|
||
£ 1.17 - £ 2.6576 | 2 In stock |
6 in
152.4 mm
|
||
£ 28.9739 - £ 29.5575 | Request the lead time here |
32 in
812.8 mm
|
||
£ 0.7045 - £ 1.5946 | Request the lead time here |
4.252 in
108.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue