For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(8 product groups)
Flange protectors are crucial for preventing damage to flange faces, offering complete protection from moisture, ingress, and heat exposure. These issues are particularly important to avoid during manufacturing, transportation, and storage.
Adhesive: Featuring a peel-and-stick design, these protectors have an adhesive backing that bond securely and leaves no residue under typical conditions.
Bolt Hole: These protective discs offer cost-effective full-face protection for the flange’s exposed sealing surface. They are designed with multiple holes to match the flange's bolt hole diameter and bolt circle.
Face Protectors: These function as shields for flanges, protecting them from dirt, moisture, paint, and sandblasting. The tapered design ensures a strong adhesion to the pipe collar, eliminating the need for fasteners.
Studded Full Face: These protectors provide complete face and bore coverage for high-pressure applications. The lugs fit securely into the flange bolt holes, ensuring a tight fit.
Flange Covers: Perfect for protecting internally coated flanges, these covers provide comprehensive all-around flange protection. Their flexible and durable design makes them suitable for all types of flanges faces and for protecting bolt holes.
Flange Retainer Plugs: These plugs effectively secure full face protective discs and bolt hole flange protectors to the pipe flange surface.
Implementing these flange protection solutions ensures that flanges remain undamaged and functional during key processes such as transport and storage.
Our range of flange guards are manufactured from various materials including LDPE, PE, PP, PVC, vinyl, polyethylene, polypropylene, and plastic.
Our range includes flange protectors adhering to various standards such as ANSI, ASME, DIN, SAE, and UL, ensuring compatibility and reliability for diverse industrial applications
For more information visit our Guide to Flanges.
Adhesive Full Face Flange Protectors feature a peel-and-stick design for easy application. They bond securely and leave no residue. Meets ANSI B1 and ASME B16.47 requirements. They are rated at 150 lb.
Full-Face Flange Protectors have a simple push-in design. They feature flexible fins that ensure a snug fit into the bore, every time. It does not require any fasteners for assembly.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCXFPCR
Designed to protect the raised face of a flange from dirt, moisture, paint and sandblasting during production, handling, and transportation. Provides a snug fit for convenient protection of parts, and is easy to install and remove. The range accommodates various nominal diameters.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRCXFRPCR
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600 and 900 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Face Protectors are protective guards that cover flanges from pollutants and paint. The tapered shape ensures a firm adherence to the pipe collar. Compatible with DIN and ANSI flanges.
Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.
Flange Protector Retainer Plugs secure flange protection discs to pipe flange assemblies. Features a dual-function design that combines flange protection and retention capabilities.
Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue