For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(6 product groups)
Hydraulic hose cinch straps are designed to allow natural expansion of the hose and provide contraction movement without damage as pressures to the hose changes. Our durable cinch straps are available as hook & loop and are manufactured in nylon with a wide range of different buckle materials including nickel plated steel and delrin.
Our range of hose clamps features plastic hose clamps - designed with a patented interlocking design esnuring protection against leaks. For fastening pipes at high pressures choose our t-bolt hose clamps and for securing hoses onto fittings or other connections, choose our worm drive hose clamps.
Bundling Straps are used to bundle hydraulic hose assemblies or cables together. Available in various lengths. They can be used several times, depending on the purpose.
Material: PP Colour: Black Series Code:
Hose and Tubing Cinch Straps, include a hoop and loop construction. This securely secures hoses, while allowing them to expand and contract as pressure changes. Durable and provides a safe, adjustable and simple fastening solution. Two options to choose from.
Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Sleeve Ferrules are used to secure the hose protection sleeve by crimping it to the hose. This prevents damage and leaks, and protects hoses from wear, pressure and corrosion.
T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.
Worm Drive Hose Clamps are designed to fasten hoses to fittings, and other connectors. To reduce hose distortion when clamping a flexible rubber hose, use a stamped band with rolled edges rather than a perforated one. The strap splits from the hose housing, allowing installation and removal without disconnecting the hose or tube. Used in a variety of fields, including automotive, plumbing and HVAC.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue