Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Adhesive Gasketing

 (3 product groups)

What are Adhesive Gaskets?

They are common components that are used to remove the danger of the gasket slipping during the sealing process. The adhesive seal backing is generally used as an aid to fitting and assembly allowing for a clean and efficient installation. 

Featured in our range are EPDM adhesive gaskets, commonly used in external applications thanks to the EPDM materials resistance to weathering, ageing and various environments, whereas you will find the use of EMI gaskets in applications such as electronic devices that require shielding.We also stock adhesive bubble gasket - a vital seal for window and door components and heavily used in the construction and automotive industries.

To help you further understand the different types of gaskets and seals, we've out together this handy Seals & Gaskets Explained Guide.


Adhesive Bubble Gasket

Adhesive-backed bubble gasket is a black EPDM adhesive seal that is simple to apply. It serves as a vital seal for window and door components and is mostly utilised in the construction and automotive industries.

The Dual Hard Self-adhesive bubble gasket is the best choice for high-dynamic areas subjected to demanding daily conditions.

EMI Gasketing

EMI Gasketing made from polyurethane foam covered in nickel-copper tape. With clip-on profiles, these gaskets offer edge protection and sealing. Used on metal sheets, they offer protection from vibrations, ingress of humidity, and dirt. They provide an additional seal to enclosure boxes.

  • Reduces radiated emissions from boxes and enclosures
  • Wide bandwidth response 0.1-180 GHz
  • High noise reducing characteristics 80-90dB
  • Low Resistivity 0.8 Ω-cm
  • UL94 V-0 flame rated
  • Adhesive base for simple installation
  • One pack consists of five 1 metre gaskets.

Weather Stripping & Gasket Tape

Low-Density PVC Weather Stripping is a closed-cell foam offering great barrier protection from moisture and air, excellent weather and oxidation resistance, excellent conformability, flexibility at low temperatures, and good for outdoor use. Specifications-: Adhesive: Permanent acrylic-based pressure-sensitive adhesive. Test Method: ASTM D1667Density (lb/ft3): 7Compression Deflection: 2 psi. Compression Set: (50%) 8 max. Service Temperature: Rubber-based: -40F to 180F Flammability: FMVSS 302Applications. HVAC Appliance. Construction. General assembly. RV/Trailer/Truck.

Series Code :SR1867