Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Raised Face Flange Protectors

 (3 product groups)

A raised face flange protector is a tool designed to protect the raised face surface of a flange from harm, contamination, and rust during storage, transit, and installation. Flanges are critical parts of piping systems, serving as connectors for pipes, valves, pumps, and other machinery to create a sealed network. The raised face is a particular flange surface intended to improve sealing effectiveness by ensuring better contact with the gasket.

Raised Face Flange Protector Plugs - These plugs are specifically crafted to safeguard raised face flanges. They offer protection for flanges used in petroleum, gas, and water applications. Additionally, they shield the raised machined face and the interior of pipes from dirt and moisture during shot and sandblasting processes.

Adhesive Raised Face Flange Protectors - These protectors come with an adhesive backing and feature a simple peel-and-stick design. The specialized adhesive secures firmly and does not leave residue under normal conditions. These protectors are ideal for safeguarding raised-face flanges effectively and conveniently.

Check out or Guide to Flanges for more information about various types of flanges and flange protection solutions.


Raised Face Flange Protector Plugs

Raised Face Flange Protector Plugs are used to protect petroleum, gas and water value flanges. They shield exposed equipment surfaces and pipelines from dirt and moisture, during sandblasting operations. Meets the requirements of ANSI and ASME B16.5.

  • Designed for raised face flange protection.
  • Protection for petroleum, gas and water type value flanges.
  • Tapered design that snugly fits into the pipes interior.
Material: PE Colour: Black Series Code: SR1372

Adhesive Raised Face Flange Protectors

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Raised Face Studded Flange Protectors

Raised Face Studded Flange Protectors provide comprehensive coverage and bore protection for high-pressure applications, during handling, storage, and transportation. Designed to fit securely over the flange, protecting the elevated face from damage related to impact, abrasion, or corrosion.

A studded design adds an extra layer of security by interlocking with the bolt holes, preventing the protectors from dislodging during handling. This feature offers superior protection even in harsh conditions.

Used in industries such as oil and gas, chemical processing, petrochemical, and water treatment where maintaining the integrity of flange connections is critical.

  • Essential for preventing damage to critical sealing surfaces, ensuring the integrity of flange connections.
  • Made from polymer, this range includes solutions that protect against SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LDPE, PE Colour: Black, Blue Series Code: SR1355