The Adhesive Mount Cable Tie Holder range offers versatility in terms of mounting options. It comes supplied with adhesive and also allows screw fixing. Available in fixed four-way cable tie installation direction or swivel base holder. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Series Code :SR1718
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Maximum Compatible Cable Tie Width | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
£ 0.1681 - £ 0.175 | Request the lead time here |
1.031 in
26.2 mm
|
0.189 in
4.8 mm
|
0.689 in
17.5 mm
|
|
||
FTH-5A4-RT-M | £ 0.157 - £ 0.1639 | 600 In stock |
0.752 in
19.1 mm
|
0.138 in
3.5 mm
|
0.752 in
19.1 mm
|
0.24 in
6.1 mm
|
|
£ 0.1298 - £ 0.1298 | Request the lead time here |
0.752 in
19.1 mm
|
0.142 in
3.6 mm
|
0.752 in
19.1 mm
|
0.138 in
3.5 mm
|
||
494645 | £ 0.1286 - £ 0.1311 | 6600 In stock |
0.827 in
21.0 mm
|
0.142 in
3.6 mm
|
0.827 in
21.0 mm
|
0.138 in
3.5 mm
|
|
494644 | £ 0.1286 - £ 0.1311 | Request the lead time here |
0.748 in
19.0 mm
|
0.142 in
3.6 mm
|
0.748 in
19.0 mm
|
0.154 in
3.9 mm
|
|
£ 0.2751 - £ 0.2807 | Request the lead time here |
1.5 in
38.1 mm
|
0.300 in
7.6 mm
|
1.5 in
38.1 mm
|
0.299 in
7.6 mm
|
||
FTH-7-01-M | £ 0.175 - £ 0.182 | Request the lead time here |
1 in
25.4 mm
|
0.190 in
4.8 mm
|
1 in
25.4 mm
|
0.28 in
7.1 mm
|
|
£ 0.3738 - £ 0.3821 | Request the lead time here |
1 in
25.4 mm
|
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue