These J-Cable Clamps securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.
The sleek and discreet design of the adhesive mount J clamp ensures a clean and professional look in any setting. They can be used in various automotive, electrical, and construction applications.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Maximum Compatible Cable Diameter | Base Length | View | |
---|---|---|---|---|---|---|
£ 0.9963 - £ 0.9963 | Request the lead time here |
0.874 in
22.2 mm
|
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
||
£ 4.3178 - £ 4.3178 | Request the lead time here |
0.843 in
21.4 mm
|
0.126 in
3.2 mm
|
1 in
25.4 mm
|
||
£ 1.0519 - £ 1.0519 | Request the lead time here |
2 in
50.8 mm
|
0.374 in
9.5 mm
|
2 in
50.8 mm
|
||
£ 8.4122 - £ 8.4122 | Request the lead time here |
1.22 in
31.0 mm
|
0.315 in
8.0 mm
|
1.752 in
44.5 mm
|
||
£ 1.045 - £ 1.045 | Request the lead time here |
0.906 in
23.0 mm
|
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue