Menu Search

Adhesive Mount Locking Cable Clamp

In stock

Adhesive Mount Locking Cable Clamps are designed to securely gather, routes and locks wires, cords and cables in place. The lock allows opening and closing several times to add or remove cables. It is used in walls, ceilings, and floors.

Resistant to high vibration, it can maintain a secure grip even when used continuously. Used in electronics, and automotive industries.

  • Material: PA, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 year from the date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
£ 3.6964 - £ 3.6964 Request the lead time here
30.0 mm
18.0 mm
30 mm
£ 3.1266 - £ 3.1266 75 In stock
30.0 mm
14.0 mm
30 mm
£ 2.8209 - £ 2.8209 685 In stock
30.0 mm
10.0 mm
30 mm
£ 2.5569 - £ 2.5569 79 In stock
20.0 mm
8.0 mm
25 mm
£ 2.279 - £ 2.279 Request the lead time here
20.0 mm
7.0 mm
25 mm
Cable Clamp Adhesive 18.0 mm PA Grey

460310

Price Range
£ 3.6964 - £ 3.6964

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    30 mm
  • Base Width
    30.0 mm
  • Compatible Cable Diameter Range
    16.0 - 18.0 mm
Cable Clamp Adhesive 14.0 mm PA Grey

460309

Price Range
£ 3.1266 - £ 3.1266

Stock Levels
75 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    30 mm
  • Base Width
    30.0 mm
  • Compatible Cable Diameter Range
    12.0 - 14.0 mm
Cable Clamp Adhesive 10.0 mm PA Grey

460308

Price Range
£ 2.8209 - £ 2.8209

Stock Levels
685 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    30 mm
  • Base Width
    30.0 mm
  • Compatible Cable Diameter Range
    9.0 - 10.0 mm
Cable Clamp Adhesive 8.0 mm PA Grey

460307

Price Range
£ 2.5569 - £ 2.5569

Stock Levels
79 In stock
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    25 mm
  • Base Width
    20.0 mm
  • Compatible Cable Diameter Range
    7.0 - 8.0 mm
Cable Clamp Adhesive 7.0 mm PA Grey

460306

Price Range
£ 2.279 - £ 2.279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Mounting Method
    Adhesive
  • Base Length
    25 mm
  • Base Width
    20.0 mm
  • Compatible Cable Diameter Range
    6.0 - 7.0 mm