Menu Search

Adhesive Raised Face Flange Protectors

In stock

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size T OD View
48328 £ 0.5711 - £ 1.7405 1000 In stock
1.5 mm
54.0 mm
£ 1.0325 - £ 2.2668 Request the lead time here
1.5 mm
75.0 mm
£ 29.4047 - £ 48.0206 9 In stock
1.5 mm
39.0 mm
£ 33.2818 - £ 56.5408 5 In stock
1.5 mm
415.0 mm
£ 12.7151 - £ 32.4653 24 In stock
1.5 mm
385.0 mm
£ 42.495 - £ 90.8561 Request the lead time here
1.5 mm
535.0 mm
£ 4.2384 - £ 8.7026 Request the lead time here
1.5 mm
£ 65.5213 - £ 97.9433 Request the lead time here
1.5 mm
540.0 mm
£ 30.4747 - £ 65.1392 Request the lead time here
1.5 mm
435.0 mm
£ 2.7375 - £ 7.3998 73 In stock
1.5 mm
158.0 mm
£ 2.1261 - £ 6.6963 Request the lead time here
1.5 mm
138.0 mm
£ 2.0328 - £ 4.134 8 In stock
1.5 mm
115.0 mm
£ 44.107 - £ 59.5893 1 In stock
1.5 mm
475.0 mm
£ 1.5841 - £ 3.5956 544 In stock
1.5 mm
95.0 mm
£ 0.4269 - £ 0.9118 Request the lead time here
1.5 mm
47.0 mm
£ 3.0433 - £ 6.3909 Request the lead time here
1.5 mm
156.0 mm
£ 8.0043 - £ 17.1185 Request the lead time here
1.5 mm
247.0 mm
£ 2.0566 - £ 4.3773 180 In stock
1.5 mm
127.0 mm
£ 106.599 - £ 227.857 Request the lead time here
1.5 mm
885.0 mm
£ 4.7942 - £ 10.2659 Request the lead time here
1.5 mm
180.0 mm
  • of 5
Flange Protector ANSI 1" 54.0 mm 1.5 mm Rubber Black

48328

Price Range
£ 1.7405 - £ 0.5711

Stock Levels
1000 In stock
Attributes
  • OD
    54.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 1-1/2" 75.0 mm 1.5 mm Rubber Black

48329

Price Range
£ 2.2668 - £ 1.0325

Stock Levels
Request the lead time here
Attributes
  • OD
    75.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 12" 39.0 mm 1.5 mm Rubber Black

48337

Price Range
£ 48.0206 - £ 29.4047

Stock Levels
9 In stock
Attributes
  • OD
    39.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 14" 415.0 mm 1.5 mm Rubber Black

48338

Price Range
£ 56.5408 - £ 33.2818

Stock Levels
5 In stock
Attributes
  • OD
    415.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector 385.0 mm 1.5 mm Rubber Black

48134

Price Range
£ 32.4653 - £ 12.7151

Stock Levels
24 In stock
Attributes
  • OD
    385.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 535.0 mm 1.5 mm Rubber Black

48249

Price Range
£ 90.8561 - £ 42.495

Stock Levels
Request the lead time here
Attributes
  • OD
    535.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector ANSI 4" 160. 0 mm 1.5 mm Rubber Black

48332

Price Range
£ 8.7026 - £ 4.2384

Stock Levels
Request the lead time here
Attributes
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 18" 540.0 mm 1.5 mm Rubber Black

48340

Price Range
£ 97.9433 - £ 65.5213

Stock Levels
Request the lead time here
Attributes
  • OD
    540.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 435.0 mm 1.5 mm Rubber Black

48197

Price Range
£ 65.1392 - £ 30.4747

Stock Levels
Request the lead time here
Attributes
  • OD
    435.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector DIN 100 158.0 mm 1.5 mm Rubber Black

48320

Price Range
£ 7.3998 - £ 2.7375

Stock Levels
73 In stock
Attributes
  • OD
    158.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector DIN 80 138.0 mm 1.5 mm Rubber Black

48319

Price Range
£ 6.6963 - £ 2.1261

Stock Levels
Request the lead time here
Attributes
  • OD
    138.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 2.1⁄2" 115.0 mm 1.5 mm Rubber Black

48362

Price Range
£ 4.134 - £ 2.0328

Stock Levels
8 In stock
Attributes
  • OD
    115.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Flange Protector ANSI 16" 475.0 mm 1.5 mm Rubber Black

48339

Price Range
£ 59.5893 - £ 44.107

Stock Levels
1 In stock
Attributes
  • OD
    475.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector ANSI 2" 95.0 mm 1.5 mm Rubber Black

48330

Price Range
£ 3.5956 - £ 1.5841

Stock Levels
544 In stock
Attributes
  • OD
    95.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector 47.0 mm 1.5 mm Rubber Black

48171

Price Range
£ 0.9118 - £ 0.4269

Stock Levels
Request the lead time here
Attributes
  • OD
    47.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 156.0 mm 1.5 mm Rubber Black

601556

Price Range
£ 6.3909 - £ 3.0433

Stock Levels
Request the lead time here
Attributes
  • OD
    156.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Flange Protector 247.0 mm 1.5 mm Rubber Black

601558

Price Range
£ 17.1185 - £ 8.0043

Stock Levels
Request the lead time here
Attributes
  • OD
    247.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Flange Protector 127.0 mm 1.5 mm Rubber Black

48363

Price Range
£ 4.3773 - £ 2.0566

Stock Levels
180 In stock
Attributes
  • OD
    127.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Flange Protector 885.0 mm 1.5 mm Rubber Black

464642

Price Range
£ 227.857 - £ 106.599

Stock Levels
Request the lead time here
Attributes
  • OD
    885.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4006900000
Flange Protector 180.0 mm 1.5 mm Rubber Black

600956

Price Range
£ 10.2659 - £ 4.7942

Stock Levels
Request the lead time here
Attributes
  • OD
    180.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000