Menu Search

Adhesive Raised Face Flange Protectors

In stock

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size T OD View
£ 8.0846 - £ 16.1284 Request the lead time here
1.5 mm
292.0 mm
£ 4.9332 - £ 10.5525 Request the lead time here
1.5 mm
182.0 mm
£ 3.0433 - £ 6.3909 Request the lead time here
1.5 mm
156.0 mm
£ 98.4279 - £ 242.7348 Request the lead time here
1.5 mm
910 mm
£ 167.1594 - £ 357.3277 Request the lead time here
1.5 mm
1333 mm
£ 16.9396 - £ 36.1913 Request the lead time here
1.5 mm
320 mm
£ 41.6057 - £ 88.928 Request the lead time here
1.5 mm
615.0 mm
£ 46.8168 - £ 100.0799 Request the lead time here
1.5 mm
692 mm
£ 146.7595 - £ 313.6844 Request the lead time here
1.5 mm
1170 mm
£ 106.3905 - £ 227.414 4 In stock
1.5 mm
857.2 mm
£ 12.0481 - £ 23.0071 14 In stock
1.5 mm
27.5 mm
£ 1.1381 - £ 2.4335 Request the lead time here
1.5 mm
90.0 mm
£ 1.6119 - £ 3.4393 Request the lead time here
1.5 mm
110.0 mm
48317 £ 1.0991 - £ 3.6738 70 In stock
1.5 mm
102.0 mm
£ 0.3974 - £ 1.3783 351 In stock
1.5 mm
45.0 mm
£ 0.2654 - £ 1.0135 480 In stock
1.5 mm
36.0 mm
£ 1.6953 - £ 5.9667 48 In stock
1.5 mm
122.0 mm
£ 0.9699 - £ 2.9964 Request the lead time here
1.5 mm
88.0 mm
£ 108.9892 - £ 149.4554 1 In stock
1.5 mm
700.0 mm
48336 £ 20.8028 - £ 32.5435 50 In stock
ANSI 10"
1.5 mm
330.0 mm
  • of 5
Flange Protector 292.0 mm 1.5 mm Rubber Black

552322

Price Range
£ 16.1284 - £ 8.0846

Stock Levels
Request the lead time here
Attributes
  • OD
    292.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 182.0 mm 1.5 mm Rubber Black

601557

Price Range
£ 10.5525 - £ 4.9332

Stock Levels
Request the lead time here
Attributes
  • OD
    182.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 156.0 mm 1.5 mm Rubber Black

601556

Price Range
£ 6.3909 - £ 3.0433

Stock Levels
Request the lead time here
Attributes
  • OD
    156.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Flange Protector DIN 800 910 mm 1.5 mm Rubber Black

461120

Price Range
£ 242.7348 - £ 98.4279

Stock Levels
Request the lead time here
Attributes
  • OD
    910 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 1333 mm 1.5 mm Rubber Black

552158

Price Range
£ 357.3277 - £ 167.1594

Stock Levels
Request the lead time here
Attributes
  • OD
    1333 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector DIN 250 320 mm 1.5 mm Rubber Black

48324

Price Range
£ 36.1913 - £ 16.9396

Stock Levels
Request the lead time here
Attributes
  • OD
    320 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector DIN 500 615.0 mm 1.5 mm Rubber Black

464626

Price Range
£ 88.928 - £ 41.6057

Stock Levels
Request the lead time here
Attributes
  • OD
    615.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector DIN 600 692 mm 1.5 mm Rubber Black

464516

Price Range
£ 100.0799 - £ 46.8168

Stock Levels
Request the lead time here
Attributes
  • OD
    692 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 1170 mm 1.5 mm Rubber Black

44010

Price Range
£ 313.6844 - £ 146.7595

Stock Levels
Request the lead time here
Attributes
  • OD
    1170 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 30" 857.2 mm 1.5 mm Rubber Black

464559

Price Range
£ 227.414 - £ 106.3905

Stock Levels
4 In stock
Attributes
  • OD
    857.2 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector ANSI 8" 27.5 mm 1.5 mm Rubber Black

48335

Price Range
£ 23.0071 - £ 12.0481

Stock Levels
14 In stock
Attributes
  • OD
    27.5 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector 90.0 mm 1.5 mm Rubber Black

43267

Price Range
£ 2.4335 - £ 1.1381

Stock Levels
Request the lead time here
Attributes
  • OD
    90.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 110.0 mm 1.5 mm Rubber Black

48235

Price Range
£ 3.4393 - £ 1.6119

Stock Levels
Request the lead time here
Attributes
  • OD
    110.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector DIN 50 102.0 mm 1.5 mm Rubber Black

48317

Price Range
£ 3.6738 - £ 1.0991

Stock Levels
70 In stock
Attributes
  • OD
    102.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 3/4" 45.0 mm 1.5 mm Rubber Black

48327

Price Range
£ 1.3783 - £ 0.3974

Stock Levels
351 In stock
Attributes
  • OD
    45.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 1/2" 36.0 mm 1.5 mm Rubber Black

48326

Price Range
£ 1.0135 - £ 0.2654

Stock Levels
480 In stock
Attributes
  • OD
    36.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector DIN 65 122.0 mm 1.5 mm Rubber Black

48318

Price Range
£ 5.9667 - £ 1.6953

Stock Levels
48 In stock
Attributes
  • OD
    122.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector DIN 40 88.0 mm 1.5 mm Rubber Black

48316

Price Range
£ 2.9964 - £ 0.9699

Stock Levels
Request the lead time here
Attributes
  • OD
    88.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Flange Protector ANSI 24" 700.0 mm 1.5 mm Rubber Black

48342

Price Range
£ 149.4554 - £ 108.9892

Stock Levels
1 In stock
Attributes
  • OD
    700.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    3926909790
Adhesive Disc ANSI 10" 330.0 mm 1.5 mm Rubber Black

48336

Price Range
£ 32.5435 - £ 20.8028

Stock Levels
50 In stock
Attributes
  • OD
    330.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 10"
  • Colour
    Black
  • Material
    Rubber