Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | T | OD | View | |
---|---|---|---|---|---|---|
48328 | £ 0.5711 - £ 1.7405 | 1000 In stock |
|
0.059 in
1.5 mm
|
2.126 in
54.0 mm
|
|
£ 1.0325 - £ 2.2668 | Request the lead time here |
|
0.059 in
1.5 mm
|
2.953 in
75.0 mm
|
||
£ 29.4047 - £ 48.0206 | 9 In stock |
|
0.059 in
1.5 mm
|
1.535 in
39.0 mm
|
||
£ 33.2818 - £ 56.5408 | 5 In stock |
|
0.059 in
1.5 mm
|
16.339 in
415.0 mm
|
||
£ 12.7151 - £ 32.4653 | 24 In stock |
|
0.059 in
1.5 mm
|
15.157 in
385.0 mm
|
||
£ 42.495 - £ 90.8561 | Request the lead time here |
|
0.059 in
1.5 mm
|
21.063 in
535.0 mm
|
||
£ 4.2384 - £ 8.7026 | Request the lead time here |
|
0.059 in
1.5 mm
|
|
||
£ 65.5213 - £ 97.9433 | Request the lead time here |
|
0.059 in
1.5 mm
|
21.26 in
540.0 mm
|
||
£ 30.4747 - £ 65.1392 | Request the lead time here |
|
0.059 in
1.5 mm
|
17.126 in
435.0 mm
|
||
£ 2.7375 - £ 7.3998 | 73 In stock |
|
0.059 in
1.5 mm
|
6.22 in
158.0 mm
|
||
£ 2.1261 - £ 6.6963 | Request the lead time here |
|
0.059 in
1.5 mm
|
5.433 in
138.0 mm
|
||
£ 2.0328 - £ 4.134 | 8 In stock |
|
0.059 in
1.5 mm
|
4.528 in
115.0 mm
|
||
£ 44.107 - £ 59.5893 | 1 In stock |
|
0.059 in
1.5 mm
|
18.701 in
475.0 mm
|
||
£ 1.5841 - £ 3.5956 | 544 In stock |
|
0.059 in
1.5 mm
|
3.74 in
95.0 mm
|
||
£ 0.4269 - £ 0.9118 | Request the lead time here |
|
0.059 in
1.5 mm
|
1.85 in
47.0 mm
|
||
£ 3.0433 - £ 6.3909 | Request the lead time here |
|
0.059 in
1.5 mm
|
6.142 in
156.0 mm
|
||
£ 8.0043 - £ 17.1185 | Request the lead time here |
|
0.059 in
1.5 mm
|
9.724 in
247.0 mm
|
||
£ 2.0566 - £ 4.3773 | 180 In stock |
|
0.059 in
1.5 mm
|
5 in
127.0 mm
|
||
£ 106.599 - £ 227.857 | Request the lead time here |
|
0.059 in
1.5 mm
|
34.843 in
885.0 mm
|
||
£ 4.7942 - £ 10.2659 | Request the lead time here |
|
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue