Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.
These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.
The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Overall Length | Colour | Maximum Compatible Cable Diameter | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.6725 - £ 1.6725 | Request the lead time here |
UL94 V-2
|
1.157 in
29.4 mm
|
Black
|
|
0.528 in
13.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.2126 - £ 0.2211 | 2 In stock |
UL94 V-2
|
1 in
25.4 mm
|
Natural
|
0.626 in
15.9 mm
|
1 in
25.4 mm
|
0.949 in
24.1 mm
|
||
| £ 0.3691 - £ 0.3691 | 2109 In stock |
UL94 V-2
|
1 in
25.4 mm
|
Natural
|
|
1 in
25.4 mm
|
1.461 in
37.1 mm
|
||
| £ 0.3601 - £ 0.3601 | 741 In stock |
UL94 V-2
|
1 in
25.4 mm
|
Natural
|
|
1 in
25.4 mm
|
0.949 in
24.1 mm
|
||
| 10245767 | £ 2.197 - £ 2.197 | Request the lead time here |
UL94 V-2
|
1.654 in
42.0 mm
|
Black
|
|
0.646 in
16.4 mm
|
0.886 in
22.5 mm
|
|
| £ 0.4141 - £ 0.4141 | Request the lead time here |
UL94 V-0
|
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
1.24 in
31.5 mm
|
1.461 in
37.1 mm
|
||
| £ 1.9844 - £ 1.9844 | Request the lead time here |
UL94 V-2
|
1.437 in
36.5 mm
|
Black
|
|
0.646 in
16.4 mm
|
0.728 in
18.5 mm
|
||
| £ 1.6017 - £ 1.6017 | Request the lead time here |
UL94 V-2
|
1.016 in
25.8 mm
|
Black
|
|
0.528 in
13.4 mm
|
0.358 in
9.1 mm
|
||
| £ 2.0694 - £ 2.0694 | Request the lead time here |
UL94 V-2
|
1.516 in
38.5 mm
|
Black
|
|
0.646 in
16.4 mm
|
0.807 in
20.5 mm
|
||
| £ 1.8143 - £ 1.8143 | Request the lead time here |
UL94 V-2
|
1.398 in
35.5 mm
|
Black
|
|
0.646 in
16.4 mm
|
0.65 in
16.5 mm
|
||
| £ 0.4034 - £ 0.4034 | Request the lead time here |
UL94 V-0
|
1 in
25.4 mm
|
Natural
|
0.626 in
15.9 mm
|
0.85 in
21.6 mm
|
0.949 in
24.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue