Menu Search

Adjustable Cable Clamps

In stock

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.

Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • It organise and secure cables.
  • Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
  • Used in construction to secure electrical wires, manufacturing, and office.
Material: PA, PA66 Colour: Natural, Black Material Flammability Standard: UL94 V-0, UL94 V-2Series Code: , SRWAC

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Essentra Part Number Price range Availability Colour Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter Mounting Method View
10036532 £ 0.214 - £ 0.2282 8267 In stock
Natural
Snap-Lock
10036549 £ 0.3075 - £ 0.3146 6914 In stock
Natural
Adhesive
10036518 £ 0.2026 - £ 0.2168 10500 In stock
Natural
Snap-Lock
£ 0.2282 - £ 0.2438 1000 In stock
Black
3.0 mm
8.5 mm
Push In
£ 0.2395 - £ 0.2551 Request the lead time here
Black
3.0 mm
8.5 mm
Push In
£ 0.2079 - £ 0.2364 4100 In stock
Natural
14.7 mm
19.1 mm
Adhesive Not Included
£ 0.1289 - £ 0.1504 100 In stock
Natural
5.5 mm
6.5 mm
Adhesive Not Included
£ 0.3274 - £ 0.3725 Request the lead time here
Natural
22.2 mm
25.4 mm
Adhesive Not Included
10000083 £ 0.1816 - £ 0.2065 9500 In stock
Natural
11.9 mm
14.3 mm
Adhesive Not Included
10000052 £ 0.1534 - £ 0.17 49100 In stock
Natural
7.9 mm
10.2 mm
Adhesive Not Included
£ 0.1121 - £ 0.1307 600 In stock
Natural
5.5 mm
6.5 mm
Adhesive
£ 0.2847 - £ 0.3239 1667 In stock
Natural
22.2 mm
25.4 mm
Adhesive Not Included
Cable Clamp Lockable Snap-Lock 29.5 mm 18.4 mm Nylon 6/6 Natural

10036532

Price Range
£ 0.2282 - £ 0.214

Stock Levels
8267 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Base Length
    29.5 mm
  • Base Width
    18.4 mm
  • Operating Temperature Range
    40 - 85 °C
Cable Clamp Lockable Adhesive 22.2 mm 17.8 mm Nylon 6/6 Natural

10036549

Price Range
£ 0.3146 - £ 0.3075

Stock Levels
6914 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    22.2 mm
  • Base Width
    17.8 mm
  • Operating Temperature Range
    40 - 85 °C
Cable Clamp Lockable Snap-Lock 26.5 mm 18.4 mm Nylon 6/6 Natural

10036518

Price Range
£ 0.2168 - £ 0.2026

Stock Levels
10500 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-Lock
  • Base Length
    26.5 mm
  • Base Width
    18.4 mm
  • Operating Temperature Range
    40 - 85 °C
Cable Clamp Lockable Push In 8.5 mm PA Black

10036501

Price Range
£ 0.2438 - £ 0.2282

Stock Levels
1000 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
  • Full Material
    UV Resistant Nylon 6/6
Cable Clamp Lockable Push In 8.5 mm PA Black

10036525

Price Range
£ 0.2551 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Black
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
  • Full Material
    Polyamide
Cable Clamp Lockable 38.1 mm 19.1 mm PA Natural

10000113

Price Range
£ 0.2364 - £ 0.2079

Stock Levels
4100 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Mounting Method
    Adhesive Not Included
  • Base Length
    38.1 mm
Cable Clamp Lockable 21.6 mm 16.5 mm 18.0 mm PA Natural

10000021

Price Range
£ 0.1504 - £ 0.1289

Stock Levels
100 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Mounting Method
    Adhesive Not Included
  • Base Length
    21.6 mm
Cable Clamp Lockable 50.8 mm 25.4 mm PA Natural

10148327

Price Range
£ 0.3725 - £ 0.3274

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Mounting Method
    Adhesive Not Included
  • Base Length
    50.8 mm
Cable Clamp Lockable 31.8 mm 19.1 mm PA Natural

10000083

Price Range
£ 0.2065 - £ 0.1816

Stock Levels
9500 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Mounting Method
    Adhesive Not Included
  • Base Length
    31.8 mm
Cable Clamp Lockable 25.2 mm 19.1 mm 22.2 mm PA Natural

10000052

Price Range
£ 0.17 - £ 0.1534

Stock Levels
49100 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Mounting Method
    Adhesive Not Included
  • Base Length
    25.2 mm
Cable Clamp Adhesive 6.5 mm 21.6 mm PA Natural

10000014

Price Range
£ 0.1307 - £ 0.1121

Stock Levels
600 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Mounting Method
    Adhesive
  • Base Length
    21.6 mm
Cable Clamp Lockable 50.8 mm 25.4 mm PA Natural

10148310

Price Range
£ 0.3239 - £ 0.2847

Stock Levels
1667 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Mounting Method
    Adhesive Not Included
  • Base Length
    50.8 mm