Menu Search

Adjustable Cable Clamps

In stock

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Colour Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter Mounting Method View
AKKL-4756-01 £ 0.178 - £ 0.2024 3800 In stock
Natural
11.9 mm
14.3 mm
Adhesive Not Included
£ 0.2038 - £ 0.2318 1700 In stock
Natural
14.7 mm
19.1 mm
Adhesive Not Included
£ 0.2792 - £ 0.3175 Request the lead time here
Natural
22.2 mm
25.4 mm
Adhesive Not Included
£ 0.1264 - £ 0.1474 Request the lead time here
Natural
5.5 mm
6.5 mm
Adhesive Not Included
AKKL-3140-01 £ 0.1504 - £ 0.1666 11400 In stock
Natural
7.9 mm
10.2 mm
Adhesive Not Included
£ 0.1099 - £ 0.1282 700 In stock
Natural
5.5 mm
6.5 mm
Adhesive Not Included
£ 0.321 - £ 0.3652 Request the lead time here
Natural
22.2 mm
25.4 mm
Adhesive Not Included
WAC1-01 £ 0.1987 - £ 0.2126 445 In stock
Natural
3.0 mm
8.5 mm
Push In
WAC3-01A4-RT £ 0.3015 - £ 0.3085 Request the lead time here
Natural
3.0 mm
8.5 mm
Adhesive
£ 0.2348 - £ 0.2501 92 In stock
Black
3.0 mm
8.5 mm
Push In
WAC2-01 £ 0.2098 - £ 0.2237 9800 In stock
Natural
3.0 mm
8.5 mm
Push In
£ 0.2237 - £ 0.239 Request the lead time here
Black
3.0 mm
8.5 mm
Push In
Cable Clamp Lockable 31.8 mm 19.1 mm PA Natural

AKKL-4756-01

Price Range
£ 0.2024 - £ 0.178

Stock Levels
3800 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive Not Included
Cable Clamp Lockable 38.1 mm 19.1 mm PA Natural

AKKL-5775-01

Price Range
£ 0.2318 - £ 0.2038

Stock Levels
1700 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive Not Included
Cable Clamp Lockable 50.8 mm 25.4 mm PA Natural

AKKL-8710-01

Price Range
£ 0.3175 - £ 0.2792

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive Not Included
Cable Clamp Lockable 6.5 mm PA Natural

AKKL-2140-19

Price Range
£ 0.1474 - £ 0.1264

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive Not Included
Cable Clamp Lockable 25.2 mm 19.1 mm PA Natural

AKKL-3140-01

Price Range
£ 0.1666 - £ 0.1504

Stock Levels
11400 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive Not Included
Cable Clamp Adhesive Not Included 6.5 mm PA Natural

AKKL-2140-01

Price Range
£ 0.1282 - £ 0.1099

Stock Levels
700 In stock
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive Not Included
Cable Clamp Lockable 50.8 mm 25.4 mm PA Natural

AKKL-8710-19

Price Range
£ 0.3652 - £ 0.321

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Nylon 6/6
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive Not Included
Cable Clamp Lockable Push In 8.5 mm PA Natural

WAC1-01

Price Range
£ 0.2126 - £ 0.1987

Stock Levels
445 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
Cable Clamp Lockable Adhesive 8.5 mm PA Natural

WAC3-01A4-RT

Price Range
£ 0.3085 - £ 0.3015

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
Cable Clamp Lockable Push In 8.5 mm PA Black

WAC2-UVB

Price Range
£ 0.2501 - £ 0.2348

Stock Levels
92 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
Cable Clamp Lockable Push In 8.5 mm PA Natural

WAC2-01

Price Range
£ 0.2237 - £ 0.2098

Stock Levels
9800 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
Cable Clamp Lockable Push In 8.5 mm PA Black

WAC1-UVB

Price Range
£ 0.239 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm