Menu Search

Adjustable Cable Clamps

In stock

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Colour Minimum Compatible Cable Diameter Maximum Compatible Cable Diameter Mounting Method View
WAC1-01 £ 0.1987 - £ 0.2126 445 In stock
Natural
3.0 mm
8.5 mm
Push In
WAC3-01A4-RT £ 0.3015 - £ 0.3085 Request the lead time here
Natural
3.0 mm
8.5 mm
Adhesive
£ 0.2348 - £ 0.2501 92 In stock
Black
3.0 mm
8.5 mm
Push In
WAC2-01 £ 0.2098 - £ 0.2237 9800 In stock
Natural
3.0 mm
8.5 mm
Push In
£ 0.2237 - £ 0.239 Request the lead time here
Black
3.0 mm
8.5 mm
Push In
Cable Clamp Lockable Push In 8.5 mm PA Natural

WAC1-01

Price Range
£ 0.2126 - £ 0.1987

Stock Levels
445 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
Cable Clamp Lockable Adhesive 8.5 mm PA Natural

WAC3-01A4-RT

Price Range
£ 0.3085 - £ 0.3015

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Base Material
    Rubber Based Adhesive
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
Cable Clamp Lockable Push In 8.5 mm PA Black

WAC2-UVB

Price Range
£ 0.2501 - £ 0.2348

Stock Levels
92 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
Cable Clamp Lockable Push In 8.5 mm PA Natural

WAC2-01

Price Range
£ 0.2237 - £ 0.2098

Stock Levels
9800 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm
Cable Clamp Lockable Push In 8.5 mm PA Black

WAC1-UVB

Price Range
£ 0.239 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Black
  • Material
    PA
  • Mounting Method
    Push In
  • Compatible Cable Diameter Range
    3.0 - 8.5 mm