Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes. Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Minimum Compatible Cable Diameter | Maximum Compatible Cable Diameter | Mounting Method | View | |
---|---|---|---|---|---|---|---|
AKKL-4756-01 | £ 0.178 - £ 0.2024 | 3800 In stock |
Natural
|
0.469 in
11.9 mm
|
0.563 in
14.3 mm
|
Adhesive Not Included
|
|
£ 0.2038 - £ 0.2318 | 1700 In stock |
Natural
|
0.579 in
14.7 mm
|
0.752 in
19.1 mm
|
Adhesive Not Included
|
||
£ 0.2792 - £ 0.3175 | Request the lead time here |
Natural
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
Adhesive Not Included
|
||
£ 0.1264 - £ 0.1474 | Request the lead time here |
Natural
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
Adhesive Not Included
|
||
AKKL-3140-01 | £ 0.1504 - £ 0.1666 | 11400 In stock |
Natural
|
0.311 in
7.9 mm
|
0.402 in
10.2 mm
|
Adhesive Not Included
|
|
£ 0.1099 - £ 0.1282 | 700 In stock |
Natural
|
0.217 in
5.5 mm
|
0.256 in
6.5 mm
|
Adhesive Not Included
|
||
£ 0.321 - £ 0.3652 | Request the lead time here |
Natural
|
0.874 in
22.2 mm
|
1 in
25.4 mm
|
Adhesive Not Included
|
||
WAC1-01 | £ 0.1987 - £ 0.2126 | 445 In stock |
Natural
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
|
WAC3-01A4-RT | £ 0.3015 - £ 0.3085 | Request the lead time here |
Natural
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Adhesive
|
|
£ 0.2348 - £ 0.2501 | 92 In stock |
Black
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
||
WAC2-01 | £ 0.2098 - £ 0.2237 | 9800 In stock |
Natural
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
|
£ 0.2237 - £ 0.239 | Request the lead time here |
Black
|
0.118 in
3.0 mm
|
0.335 in
8.5 mm
|
Push In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue