Menu Search

Adjustable Feet - Standard/Non Articulating

In stock

Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.

Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.

An adjustable foot can be used with threaded inserts that are available to purchase separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Thread Size Mount Type Base Diameter View
£ 3.175 - £ 3.2459 Request the lead time here
M8
£ 1.3961 - £ 1.3961 42 In stock
M8
Threaded Stud
38.0 mm
£ 0.9879 - £ 0.9879 492 In stock
M12
Threaded Stud
38.0 mm
497509 £ 0.3557 - £ 0.3642 6189 In stock
M8
Screw Mount
25.0 mm
466133 £ 0.6577 - £ 0.6577 2200 In stock
M10
Threaded Stud
30.0 mm
466156 £ 1.4103 - £ 1.4457 59 In stock
M8
Threaded Stud
48.0 mm
466144 £ 0.8688 - £ 0.8688 900 In stock
M10
Threaded Stud
38.0 mm
466164 £ 0.9794 - £ 1.0205 Request the lead time here
M12
Threaded Stud
48.0 mm
£ 1.7292 - £ 1.8001 34 In stock
M12
Threaded Stud
38.0 mm
£ 1.0871 - £ 1.0871 Request the lead time here
M10
Threaded Stud
58.0 mm
466165 £ 1.158 - £ 1.158 800 In stock
M12
Threaded Stud
48.0 mm
£ 0.6789 - £ 0.6789 Request the lead time here
M10
Threaded Stud
48.0 mm
£ 1.1084 - £ 1.1084 14 In stock
M12
Threaded Stud
38.0 mm
466158 £ 0.7767 - £ 0.7767 Request the lead time here
M10
Threaded Stud
48.0 mm
466135 £ 0.8065 - £ 0.8065 100 In stock
M10
Threaded Stud
30.0 mm
£ 0.6335 - £ 0.6335 144 In stock
M8
Threaded Stud
48.0 mm
466139 £ 0.72 - £ 0.72 Request the lead time here
M8
Threaded Stud
38.0 mm
£ 0.7285 - £ 0.7285 2000 In stock
M10
Threaded Stud
38.0 mm
466166 £ 1.8426 - £ 1.8426 28 In stock
M12
Threaded Stud
48.0 mm
£ 0.6024 - £ 0.6024 1000 In stock
M8
Threaded Stud
25.0 mm
  • of 3
Threaded Insert M8 Round 10.0 mm PP Black

148380269911

Price Range
£ 3.2459 - £ 3.175

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    20.0 mm
  • Colour
    Black
  • Full Material
    Polypropylene
  • Commodity Code
    3926909790
Non-Articulated Adjustable Feet 38.0 mm M8 100.0 mm Black

466141

Price Range
£ 1.3961 - £ 1.3961

Stock Levels
42 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M12 55.0 mm Black

466149

Price Range
£ 0.9879 - £ 0.9879

Stock Levels
492 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Adjustable Feet 25.0 mm M8 25.0 mm Black

497509

Price Range
£ 0.3642 - £ 0.3557

Stock Levels
6189 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 30.0 mm M10 40.0 mm Black

466133

Price Range
£ 0.6577 - £ 0.6577

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M8 100.0 mm Black

466156

Price Range
£ 1.4457 - £ 1.4103

Stock Levels
59 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M10 55.0 mm Black

466144

Price Range
£ 0.8688 - £ 0.8688

Stock Levels
900 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M12 55.0 mm Black

466164

Price Range
£ 1.0205 - £ 0.9794

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M12 100.0 mm Black

466151

Price Range
£ 1.8001 - £ 1.7292

Stock Levels
34 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Adjustable Feet 58.0 mm M10 50.0 mm Black

465520

Price Range
£ 1.0871 - £ 1.0871

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    58.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Non-Articulated Adjustable Feet 48.0 mm M12 70.0 mm Black

466165

Price Range
£ 1.158 - £ 1.158

Stock Levels
800 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M10 25.0 mm Black

466157

Price Range
£ 0.6789 - £ 0.6789

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M12 70.0 mm Black

466150

Price Range
£ 1.1084 - £ 1.1084

Stock Levels
14 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M10 40.0 mm Black

466158

Price Range
£ 0.7767 - £ 0.7767

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 30.0 mm M10 70.0 mm Black

466135

Price Range
£ 0.8065 - £ 0.8065

Stock Levels
100 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    30.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M8 40.0 mm Black

466153

Price Range
£ 0.6335 - £ 0.6335

Stock Levels
144 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M8 55.0 mm Black

466139

Price Range
£ 0.72 - £ 0.72

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    55.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 38.0 mm M10 40.0 mm Black

466143

Price Range
£ 0.7285 - £ 0.7285

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 48.0 mm M12 100.0 mm Black

466166

Price Range
£ 1.8426 - £ 1.8426

Stock Levels
28 In stock
Attributes
  • Thread Size
    M12
  • Base Diameter
    48.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    100.0 mm
  • Base Material
    PP
Non-Articulated Adjustable Feet 25.0 mm M8 70.0 mm Black

466125

Price Range
£ 0.6024 - £ 0.6024

Stock Levels
1000 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Base Height
    19.0 mm
  • Thread Length
    70.0 mm
  • Base Material
    PP