Adjustable Machine Feet, also known as Heavy Duty Adjustable Feet or Adjustable Levelling Feet, allow adjustment under load, while the base remains stationary. These adjustable feet adjust to uneven surfaces, and level machine tools, electronic racks and other similar applications.
Made from Black Polypropylene (PP), our Adjustable Plastic Feet provide a smooth, non-abrasive surface that helps protect floors and keep applications level.
An adjustable foot can be used with threaded inserts that are available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mount Type | Base Diameter | View | |
---|---|---|---|---|---|---|
£ 3.175 - £ 3.2459 | Request the lead time here |
M8
|
|
|
||
£ 0.9185 - £ 0.9185 | Request the lead time here |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
||
466139 | £ 0.72 - £ 0.72 | Request the lead time here |
M8
|
Threaded Stud
|
1.496 in
38.0 mm
|
|
£ 1.0871 - £ 1.0871 | 5 In stock |
M10
|
Threaded Stud
|
2.283 in
58.0 mm
|
||
£ 0.7597 - £ 0.7597 | 212 In stock |
M12
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
466155 | £ 0.8859 - £ 0.8859 | Request the lead time here |
M8
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
497509 | £ 0.3557 - £ 0.3642 | 11189 In stock |
M8
|
Screw Mount
|
0.984 in
25.0 mm
|
|
466121 | £ 0.4294 - £ 0.4294 | Request the lead time here |
M6
|
Threaded Stud
|
0.984 in
25.0 mm
|
|
£ 1.3111 - £ 1.3664 | Request the lead time here |
M10
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
466129 | £ 0.5754 - £ 0.5754 | Request the lead time here |
M8
|
Threaded Stud
|
1.181 in
30.0 mm
|
|
£ 1.0616 - £ 1.0616 | 80 In stock |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
||
466156 | £ 1.4103 - £ 1.4457 | Request the lead time here |
M8
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
£ 1.3224 - £ 1.3224 | 800 In stock |
M8
|
Threaded Stud
|
1.181 in
30.0 mm
|
||
466123 | £ 0.4861 - £ 0.4861 | 29 In stock |
M8
|
Threaded Stud
|
0.984 in
25.0 mm
|
|
466154 | £ 0.72 - £ 0.72 | 56 In stock |
M8
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
466162 | £ 0.8377 - £ 0.8377 | Request the lead time here |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
466164 | £ 0.9794 - £ 1.0205 | Request the lead time here |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
466165 | £ 1.158 - £ 1.158 | 850 In stock |
M12
|
Threaded Stud
|
1.89 in
48.0 mm
|
|
466146 | £ 1.3777 - £ 1.4316 | 376 In stock |
M10
|
Threaded Stud
|
1.496 in
38.0 mm
|
|
£ 1.7292 - £ 1.8001 | 34 In stock |
M12
|
Threaded Stud
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue