Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.
Series Code :SR5699
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Special Features (All) | Maximum Static Load Capacity | Base Diameter | View | |
---|---|---|---|---|---|---|---|
£ 126.1891 - £ 138.8094 | Request the lead time here |
M20
|
|
|
3.937 in
100.0 mm
|
||
£ 124.0141 - £ 136.4062 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
£ 121.3961 - £ 133.533 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
£ 94.8801 - £ 104.3722 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
£ 115.0591 - £ 126.565 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
£ 118.9929 - £ 130.8882 | Request the lead time here |
M16
|
|
|
4.724 in
120.0 mm
|
||
£ 114.4013 - £ 125.84 | Request the lead time here |
M24
|
|
|
3.15 in
80.0 mm
|
||
£ 94.9741 - £ 104.4662 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
£ 119.2077 - £ 131.1298 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
£ 114.8443 - £ 126.3234 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
£ 106.5069 - £ 117.1536 | Request the lead time here |
M30
|
|
|
4.724 in
120.0 mm
|
||
£ 87.6302 - £ 96.3973 | Request the lead time here |
M30
|
|
|
3.937 in
100.0 mm
|
||
£ 134.4863 - £ 147.9389 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
£ 120.2952 - £ 132.3247 | Request the lead time here |
M16
|
|
|
3.15 in
80.0 mm
|
||
£ 133.184 - £ 146.5024 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
£ 105.2314 - £ 115.7573 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
£ 57.2879 - £ 63.0207 | Request the lead time here |
M16
|
|
|
3.15 in
80.0 mm
|
||
£ 140.1654 - £ 154.1819 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
£ 125.1016 - £ 137.6145 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
£ 80.8233 - £ 88.9056 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue