Menu Search

Aluminium Shafts

In production

These Aluminium Shafts are a versatile, non-magnetic, and lightweight alternative for various sectors that require a sturdy and durable component. It has a great strength-to-weight ratio, corrosion resistance, and thermal conductivity. The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.

It can endure huge loads and function without deformation or failure under harsh circumstances. It is not meant for use with ball bush linear bearings but rather with self-lubricating ceramic bushings.

It can endure temperatures ranging from -130 C to +200 C. Given these characteristics, they are frequently used in applications such as oil and gas equipment, medical devices, the construction sector, and the automobile industry.

  • Have a great strength-to-weight ratio, corrosion resistance, and thermal conductivity.
  • The corrosion resistance offers a longer lifespan for the shafts and avoids the need for regular maintenance or replacement.
  • It can endure temperatures ranging from -130 C to +200 C.
Material: Aluminium Series Code: SRL1778, SRL177820, SRL177816, SRL177812, SRL177810, SRL177808

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
342 results
Product SKUs information
Item Code Price range Availability d1 tol. h6 l1 View
£ 66.0427 - £ 73.1739 Request the lead time here
8.0
1450.0
£ 62.6634 - £ 69.4398 Request the lead time here
8.0
1350.0
£ 9.6767 - £ 10.7233 Request the lead time here
10.0
150.0
£ 31.5224 - £ 34.9194 Request the lead time here
8.0
800.0
£ 34.2365 - £ 37.9351 Request the lead time here
10.0
700.0
£ 80.3848 - £ 89.0681 Request the lead time here
8.0
1900.0
£ 60.9871 - £ 67.5772 Request the lead time here
8.0
1300.0
£ 29.9259 - £ 33.1633 Request the lead time here
8.0
750.0
£ 27.0787 - £ 30.0057 Request the lead time here
10.0
500.0
£ 36.2321 - £ 40.1436 Request the lead time here
10.0
750.0
£ 22.9367 - £ 25.4113 Request the lead time here
10.0
400.0
£ 67.0627 - £ 74.3092 Request the lead time here
10.0
1200.0
£ 82.3095 - £ 91.2057 Request the lead time here
10.0
1650.0
£ 42.4852 - £ 47.0796 Request the lead time here
10.0
900.0
£ 69.1293 - £ 76.5975 Request the lead time here
10.0
1250.0
£ 77.8038 - £ 86.2121 Request the lead time here
8.0
1800.0
£ 59.3019 - £ 65.7146 Request the lead time here
8.0
1250.0
£ 54.264 - £ 60.1267 Request the lead time here
8.0
1100.0
£ 82.8772 - £ 91.8354 Request the lead time here
8.0
2000.0
£ 67.7191 - £ 75.0365 Request the lead time here
8.0
1500.0
  • of 18
Shaft 8.0 1450.0 +0,-9 Aluminium

20333782

Price Range
£ 73.1739 - £ 66.0427

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1450.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1350.0 +0,-9 Aluminium

20333768

Price Range
£ 69.4398 - £ 62.6634

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1350.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 150.0 +0,-9 Aluminium

20333911

Price Range
£ 10.7233 - £ 9.6767

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    150.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 800.0 +0,-9 Aluminium

20333669

Price Range
£ 34.9194 - £ 31.5224

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 700.0 +0,-9 Aluminium

20334024

Price Range
£ 37.9351 - £ 34.2365

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    700.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1900.0 +0,-9 Aluminium

20333874

Price Range
£ 89.0681 - £ 80.3848

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1300.0 +0,-9 Aluminium

20333751

Price Range
£ 67.5772 - £ 60.9871

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1300.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 750.0 +0,-9 Aluminium

20333652

Price Range
£ 33.1633 - £ 29.9259

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 500.0 +0,-9 Aluminium

20333980

Price Range
£ 30.0057 - £ 27.0787

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 750.0 +0,-9 Aluminium

20334031

Price Range
£ 40.1436 - £ 36.2321

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    750.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 400.0 +0,-9 Aluminium

20333966

Price Range
£ 25.4113 - £ 22.9367

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    400.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1200.0 +0,-9 Aluminium

20334116

Price Range
£ 74.3092 - £ 67.0627

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1200.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1650.0 +0,-9 Aluminium

20334208

Price Range
£ 91.2057 - £ 82.3095

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1650.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 900.0 +0,-9 Aluminium

20334062

Price Range
£ 47.0796 - £ 42.4852

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    900.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 10.0 1250.0 +0,-9 Aluminium

20334123

Price Range
£ 76.5975 - £ 69.1293

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1800.0 +0,-9 Aluminium

20333850

Price Range
£ 86.2121 - £ 77.8038

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1800.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1250.0 +0,-9 Aluminium

20333744

Price Range
£ 65.7146 - £ 59.3019

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1250.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1100.0 +0,-9 Aluminium

20333713

Price Range
£ 60.1267 - £ 54.264

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1100.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 2000.0 +0,-9 Aluminium

20333898

Price Range
£ 91.8354 - £ 82.8772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    2000.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000
Shaft 8.0 1500.0 +0,-9 Aluminium

20333799

Price Range
£ 75.0365 - £ 67.7191

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • l1
    1500.0
  • Tolerance µ tol. h6
    +0,-9
  • Material
    Aluminium
  • Commodity Code
    7215508000