Menu Search

Anti-Vibration Cylinders

In production

These Cylinders are designed to dampen shocks, and absorb and dissipate vibrations, reducing the impact on surrounding equipment or structures.

By effectively dampening vibrations, anti-vibration cylinders help improve equipment performance, reliability, and lifespan. Furthermore, the dampening action of these cylinders helps to minimise the noise created by vibrations, resulting in a calmer and more comfortable working environment.

They should never be mounted in tension but in even load and should only be utilised in axial or radial directions. They are often used in machinery, compressors, air conditioning units, and light engineering equipment.

  • It dampens shocks, and absorbs and dissipates vibrations.
  • It should never be mounted in tension, but in even load.
  • Used only in axial or radial directions.
Material: Steel Series Code: SRP2008, SRP2006, SRP2004

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
274 results
Product SKUs information
Item Code Price range Availability d1 Thread Type d2 h1 View
£ 4.98 - £ 7.1203 Request the lead time here
35.0
Male/Male
M8
£ 5.08 - £ 8.464 Request the lead time here
45.0
Male/Male
M8
£ 1.47 - £ 2.4439 Request the lead time here
20.0
Male/Male
M6
£ 2.13 - £ 4.2637 Request the lead time here
40.0
Male/Male
M8
£ 1.80 - £ 2.9941 Request the lead time here
15.0
Male/Male
M4
£ 10.34 - £ 17.2348 Request the lead time here
70.0
Male/Male
M10
£ 11.37 - £ 16.2403 Request the lead time here
80.0
Male/Male
M14
£ 8.06 - £ 11.511 Request the lead time here
70.0
Male/Male
M10
£ 1.59 - £ 2.2747 Request the lead time here
8.0
Male/Male
M3
£ 19.90 - £ 28.43 Request the lead time here
100.0
Male/Female
M16
£ 2.28 - £ 3.2586 Request the lead time here
25.0
Male/Female
M8
£ 6.31 - £ 9.0141 Request the lead time here
70.0
Male/Female
M10
£ 1.95 - £ 2.79 Request the lead time here
15.0
Male/Female
M4
£ 96.80 - £ 161.3344 Request the lead time here
150.0
Male/Female
M20
£ 43.61 - £ 72.6846 Request the lead time here
150.0
Male/Male
M20
£ 15.88 - £ 26.4605 Request the lead time here
95.0
Male/Female
M16
£ 2.73 - £ 3.8934 Request the lead time here
40.0
Male/Male
M8
£ 34.69 - £ 57.8197 Request the lead time here
120.0
Male/Male
M16
£ 2.57 - £ 3.6712 Request the lead time here
40.0
Male/Male
M8
£ 1.89 - £ 2.6979 Request the lead time here
15.0
Male/Male
M5
  • of 14
Anti-Vibration Cylinder Male/Male M8 35.0 40.0 Steel

20195458

Price Range
£ 7.1203 - £ 4.98

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    35.0
  • d2
    M8
  • Axial load max. kgf
    54.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 45.0 30.0 Steel

20195519

Price Range
£ 8.464 - £ 5.08

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    45.0
  • d2
    M8
  • Axial load max. kgf
    112.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M6 20.0 10.0 Steel

20195281

Price Range
£ 2.4439 - £ 1.47

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    20.0
  • d2
    M6
  • Axial load max. kgf
    30.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 30.0 Steel

20195496

Price Range
£ 4.2637 - £ 2.13

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Axial load max. kgf
    150.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M4 15.0 25.0 Steel

20195212

Price Range
£ 2.9941 - £ 1.80

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    9.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 70.0 45.0 Steel

20195632

Price Range
£ 17.2348 - £ 10.34

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Axial load max. kgf
    270.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M14 80.0 30.0 Steel

20195700

Price Range
£ 16.2403 - £ 11.37

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    80.0
  • d2
    M14
  • Axial load max. kgf
    900.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M10 70.0 50.0 Steel

20195649

Price Range
£ 11.511 - £ 8.06

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    70.0
  • d2
    M10
  • Axial load max. kgf
    350.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M3 8.0 8.0 Steel

20195748

Price Range
£ 2.2747 - £ 1.59

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    8.0
  • d2
    M3
  • Axial load max. kgf
    3.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 100.0 40.0 Steel

20195762

Price Range
£ 28.43 - £ 19.90

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    100.0
  • d2
    M16
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M8 25.0 25.0 Steel

20197766

Price Range
£ 3.2586 - £ 2.28

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    25.0
  • d2
    M8
  • Axial load max. kgf
    40.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M10 70.0 70.0 Steel

20197995

Price Range
£ 9.0141 - £ 6.31

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    70.0
  • d2
    M10
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Female M4 15.0 20.0 Steel

20197650

Price Range
£ 2.79 - £ 1.95

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    15.0
  • d2
    M4
  • Axial load max. kgf
    10.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M20 150.0 140.0 Steel

20196806

Price Range
£ 161.3344 - £ 96.80

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1200.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M20 150.0 50.0 Steel

20196912

Price Range
£ 72.6846 - £ 43.61

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    150.0
  • d2
    M20
  • Axial load max. kgf
    1800.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Female M16 95.0 75.0 Steel

20196677

Price Range
£ 26.4605 - £ 15.88

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Female
  • d1
    95.0
  • d2
    M16
  • Axial load max. kgf
    700.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 45.0 Steel

20196998

Price Range
£ 3.8934 - £ 2.73

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M16 120.0 100.0 Steel

20196875

Price Range
£ 57.8197 - £ 34.69

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    120.0
  • d2
    M16
  • Axial load max. kgf
    1000.0
  • Full Material
    Rubber on silver zinc plated steel
Anti-Vibration Cylinder Male/Male M8 40.0 35.0 Steel

20196981

Price Range
£ 3.6712 - £ 2.57

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    40.0
  • d2
    M8
  • Full Material
    Rubber on silver zinc plated steel
  • Material
    Steel
Anti-Vibration Cylinder Male/Male M5 15.0 15.0 Steel

20197193

Price Range
£ 2.6979 - £ 1.89

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Male/Male
  • d1
    15.0
  • d2
    M5
  • Axial load max. kgf
    13.0
  • Full Material
    Rubber on silver zinc plated steel