Menu Search

Assembly Pins

In production

Stainless Steel Assembly pins made for use with Clevis Fasteners.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
58 results
Product SKUs information
Essentra Part Number Price range Availability Pin Diameter Head Height Head Diameter View
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
10496756 Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
16.0 mm
9.0 mm
22.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
Request the lead time here
12.0 mm
9.0 mm
17.0 mm
10497197 Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
8.0 mm
7.0 mm
12.0 mm
Request the lead time here
20.0 mm
9.0 mm
26.0 mm
Request the lead time here
10.0 mm
7.0 mm
15.0 mm
  • of 3
Assembly Pin 8.0 mm 28.0 mm 12.0 mm Stainless Steel

10497227


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    33.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 20.0 mm 55.0 mm 26.0 mm Stainless Steel

10497135


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    65.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 16.0 mm 32.0 mm 22.0 mm Stainless Steel

10496985


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    40.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 16.0 mm 40.0 mm 22.0 mm Stainless Steel

10497005


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    48.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 12.0 mm 45.0 mm 17.0 mm Stainless Steel

10496909


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    52.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 60.0 mm 17.0 mm Stainless Steel

10496930


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    67.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 50.0 mm 12.0 mm Stainless Steel

10497289


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    55.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 20.0 mm 15.0 mm Stainless Steel

10496732


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    26.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 30.0 mm 15.0 mm Stainless Steel

10496756


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    36.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 16.0 mm 60.0 mm 22.0 mm Stainless Steel

10497043


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    22.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    68.0 mm
  • Pin Diameter
    16.0 mm
  • Pin Hole Diameter
    3.5 mm
Assembly Pin 10.0 mm 45.0 mm 15.0 mm Stainless Steel

10496787


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    51.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 40.0 mm 17.0 mm Stainless Steel

10496893


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    47.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 65.0 mm 17.0 mm Stainless Steel

10496947


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    72.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 12.0 mm 70.0 mm 17.0 mm Stainless Steel

10496954


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    17.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    77.0 mm
  • Pin Diameter
    12.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 16.0 mm 12.0 mm Stainless Steel

10497197


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    21.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 10.0 mm 24.0 mm 15.0 mm Stainless Steel

10496749


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    30.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 60.0 mm 12.0 mm Stainless Steel

10497302


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    65.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 8.0 mm 24.0 mm 12.0 mm Stainless Steel

10497210


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    29.5 mm
  • Pin Diameter
    8.0 mm
  • Pin Hole Diameter
    2.5 mm
Assembly Pin 20.0 mm 100.0 mm 26.0 mm Stainless Steel

10497098


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    26.0 mm
  • Head Height
    9.0 mm
  • Length Under Head
    110.5 mm
  • Pin Diameter
    20.0 mm
  • Pin Hole Diameter
    4.5 mm
Assembly Pin 10.0 mm 60.0 mm 15.0 mm Stainless Steel

10496817


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    15.0 mm
  • Head Height
    7.0 mm
  • Length Under Head
    66.0 mm
  • Pin Diameter
    10.0 mm
  • Pin Hole Diameter
    2.5 mm