Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Series Code :SR1535 ,SRN0000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
164 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Finish Knob Material Mounting Method View
£ 11.6405 - £ 12.647 20 In stock
M5
Polished
Aluminium
Threaded
10285381 £ 34.3381 - £ 74.406 Request the lead time here
M8
Polished
Aluminium
Threaded
£ 0.1117 - £ 0.132 14000 In stock
3.2 mm
No Finish
LDPE
Knock-On
£ 0.506 - £ 0.5979 1000 In stock
25.0 mm
LDPE
£ 0.9454 - £ 1.2012 125 In stock
30.0 mm
LDPE
£ 1.4627 - £ 2.9025 5740 In stock
M10
Gloss
Phenolic
Threaded
£ 2.0977 - £ 2.1828 Request the lead time here
M6
Gleaming
Bakelite PA6 GF
Threaded
10099087 £ 0.1117 - £ 0.132 Request the lead time here
12.0 mm
LDPE
£ 0.506 - £ 0.5501 Request the lead time here
6.4 mm
No Finish
LDPE
Knock-On
£ 26.4327 - £ 26.9642 Request the lead time here
8.0 mm
Polished
Aluminium
Push Fit
Request the lead time here
6.0 mm
Chrome
Stainless Steel
Push Fit
£ 12.7958 - £ 13.6056 Request the lead time here
4.0 mm
Polished
Aluminium
Push Fit
£ 35.9872 - £ 77.9399 Request the lead time here
8.0 mm
Polished
Aluminium
Push Fit
£ 12.8547 - £ 13.6793 Request the lead time here
M4
Polished
Aluminium
Threaded
£ 2.1119 - £ 2.197 Request the lead time here
M5
Gleaming
Bakelite PA6 GF
Threaded
£ 0.1117 - £ 0.2345 Request the lead time here
6.4 mm
No Finish
LDPE
Knock-On
£ 10.0665 - £ 10.9444 90 In stock
M5
Chrome
Stainless Steel
Threaded
£ 20.7082 - £ 20.7082 Request the lead time here
M8
Chrome
Stainless Steel
Threaded
£ 1.6017 - £ 1.77 175 In stock
19.1 mm
No Finish
LDPE
Knock-On
£ 5.9248 - £ 6.0382 Request the lead time here
M16
Gleaming
Bakelite PA6 GF
Threaded
  • of 9
Ball Knob 20.0 mm M5 Aluminium Natural

10285299

Price Range
£ 12.647 - £ 11.6405

Stock Levels
20 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 38.0 mm M8 Aluminium Natural

10285381

Price Range
£ 74.406 - £ 34.3381

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    8301300000
Ball Knob 12.0 mm (DIA) 3.2 mm Black

10099070

Price Range
£ 0.132 - £ 0.1117

Stock Levels
14000 In stock
Attributes
  • Thread Size
    3.2 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) Black

10101414

Price Range
£ 0.5979 - £ 0.506

Stock Levels
1000 In stock
Attributes
  • Knob Diameter
    25.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 30.0 mm (DIA) Black

10101964

Price Range
£ 1.2012 - £ 0.9454

Stock Levels
125 In stock
Attributes
  • Knob Diameter
    30.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 32.0 mm M10 Phenolic Black

10252277

Price Range
£ 2.9025 - £ 1.4627

Stock Levels
5740 In stock
Attributes
  • Knob Height
    32.0 mm
  • Thread Size
    M10
  • Finish
    Gloss
  • Knob Material
    Phenolic
  • Commodity Code
    3926909790
Ball Knob 25.0 mm M6 Bakelite PA6 GF Black

10333358

Price Range
£ 2.1828 - £ 2.0977

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    22.5 mm
  • Thread Size
    M6
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 12.0 mm (DIA) Black

10099087

Price Range
£ 0.132 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    12.0 mm
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 25.0 mm (DIA) 6.4 mm Black

10494417

Price Range
£ 0.5501 - £ 0.506

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.4 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 32.0 mm 8.0 mm Aluminium Natural

10552506

Price Range
£ 26.9642 - £ 26.4327

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 25.0 mm 6.0 mm Stainless Steel Natural

10436264


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.0 mm
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 16.0 mm 4.0 mm Aluminium Natural

10285442

Price Range
£ 13.6056 - £ 12.7958

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    4.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7326909890
Ball Knob 38.0 mm 8.0 mm Aluminium Natural

10396452

Price Range
£ 77.9399 - £ 35.9872

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.0 mm
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 16.0 mm M4 Aluminium Natural

10285268

Price Range
£ 13.6793 - £ 12.8547

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Finish
    Polished
  • Knob Material
    Aluminium
  • Commodity Code
    7616999099
Ball Knob 20.0 mm M5 Bakelite PA6 GF Black

10333341

Price Range
£ 2.197 - £ 2.1119

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    18.0 mm
  • Thread Size
    M5
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790
Ball Knob 12.0 mm (DIA) 6.4 mm Black

10099117

Price Range
£ 0.2345 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    6.4 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 16.0 mm M5 Stainless Steel Natural

10285121

Price Range
£ 10.9444 - £ 10.0665

Stock Levels
90 In stock
Attributes
  • Thread Size
    M5
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7318190090
Ball Knob 25.0 mm M8 Stainless Steel Natural

10285176

Price Range
£ 20.7082 - £ 20.7082

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Finish
    Chrome
  • Knob Material
    Stainless Steel
  • Commodity Code
    7326909890
Ball Knob 36.0 mm (DIA) 19.1 mm Black

10102114

Price Range
£ 1.77 - £ 1.6017

Stock Levels
175 In stock
Attributes
  • Thread Size
    19.1 mm
  • Finish
    No Finish
  • Knob Material
    LDPE
  • Commodity Code
    3926300090
Ball Knob 50.0 mm M16 Bakelite PA6 GF Black

10333426

Price Range
£ 6.0382 - £ 5.9248

Stock Levels
Request the lead time here
Attributes
  • Knob Height
    46.0 mm
  • Thread Size
    M16
  • Finish
    Gleaming
  • Knob Material
    Bakelite PA6 GF
  • Commodity Code
    3926909790