Medium Duty Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It features a large load-bearing ball, which sits upon many small balls encapsulated in a hemispherical cup.
It has a large support area, for greater stability and can be used in cargo and baggage handling, assembly lines and machine loading applications, sliding door systems & machine tables. Commonly used in heavy industries such as manufacturing, automotive and shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Ball Diameter | Overall Diameter | Ball Width | Head Height | Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 17.0373 - £ 22.8238 | Request the lead time here |
1.563 in
39.7 mm
|
2.185 in
55.5 mm
|
1.563 in
39.7 mm
|
2.157 in
54.8 mm
|
2.185 in
55.5 mm
|
3.811 in
96.8 mm
|
||
| £ 4.605 - £ 6.1758 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.961 in
75.2 mm
|
||
| £ 4.605 - £ 12.9642 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.173 in
55.2 mm
|
||
| 550980 | £ 5.8268 - £ 16.413 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
2.272 in
57.7 mm
|
|
| £ 14.0299 - £ 39.497 | Request the lead time here |
1 in
25.4 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.752 in
44.5 mm
|
1.24 in
31.5 mm
|
||
| £ 41.1329 - £ 115.7482 | Request the lead time here |
1 in
25.4 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.22 in
5.6 mm
|
1.752 in
44.5 mm
|
1.63 in
41.4 mm
|
||
| 550977 | £ 4.605 - £ 6.1758 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.37 in
60.2 mm
|
|
| 551025 | £ 10.6466 - £ 29.9563 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.264 in
32.1 mm
|
2.37 in
60.2 mm
|
|
| £ 14.0971 - £ 39.6732 | 75 In stock |
0.5 in
12.7 mm
|
0.811 in
20.6 mm
|
0.5 in
12.7 mm
|
0.138 in
3.5 mm
|
0.811 in
20.6 mm
|
0.772 in
19.6 mm
|
||
| £ 5.8836 - £ 16.5601 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
0.248 in
6.3 mm
|
1.264 in
32.1 mm
|
1.28 in
32.5 mm
|
||
| £ 15.0503 - £ 42.3416 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.563 in
39.7 mm
|
|
||
| £ 4.605 - £ 6.1758 | Request the lead time here |
0.748 in
19.0 mm
|
1.264 in
32.1 mm
|
0.748 in
19.0 mm
|
1.189 in
30.2 mm
|
1.265 in
32.14 mm
|
2.567 in
65.2 mm
|
||
| Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.563 in
39.7 mm
|
1.626 in
41.3 mm
|
|||
| £ 45.6214 - £ 128.3596 | Request the lead time here |
1.563 in
39.7 mm
|
2.185 in
55.5 mm
|
1.563 in
39.7 mm
|
0.469 in
11.9 mm
|
2.185 in
55.5 mm
|
2.244 in
57.0 mm
|
||
| 550987 | £ 5.6522 - £ 15.9095 | Request the lead time here |
1 in
25.4 mm
|
1.752 in
44.5 mm
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
1.563 in
39.7 mm
|
1.24 in
31.5 mm
|
|
| £ 21.218 - £ 59.7004 | Request the lead time here |
1.563 in
39.7 mm
|
2.185 in
55.5 mm
|
1 in
25.4 mm
|
0.469 in
11.9 mm
|
1.752 in
44.5 mm
|
2.244 in
57.0 mm
|
||
| £ 5.8268 - £ 16.413 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
3.256 in
82.7 mm
|
||
| 550981 | £ 5.5448 - £ 15.6075 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1.563 in
39.7 mm
|
2.469 in
62.7 mm
|
|
| £ 18.0721 - £ 24.2191 | Request the lead time here |
0.311 in
7.9 mm
|
0.591 in
15.0 mm
|
0.311 in
7.9 mm
|
0.492 in
12.5 mm
|
0.591 in
15.0 mm
|
0.807 in
20.5 mm
|
||
| £ 9.3175 - £ 26.2306 | Request the lead time here |
1 in
25.4 mm
|
1.563 in
39.7 mm
|
1 in
25.4 mm
|
0.248 in
6.3 mm
|
1.563 in
39.7 mm
|
1.626 in
41.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue