Menu Search

Banjo Union Caps PCR

In production

This range of push-fit caps is designed for Banjo Union connections. They provide a protective cover during storage, transportation and testing . This helps prevent the entry of contaminants and fluid residue that could leak and damage the main component. The Banjo Union connector protects the banjo fitting when installed from the hydraulic hose connecting it to a fluid line.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTOPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Essentra Part Number Price range Availability l1 H l2 View
£ 0.0744 - £ 0.1158 Request the lead time here
20.0 mm
25.0 mm
11.8 mm
£ 0.1108 - £ 0.1724 Request the lead time here
41.0 mm
44.0 mm
24.8 mm
£ 0.0462 - £ 0.0513 Request the lead time here
14.0 mm
17.0 mm
7.8 mm
£ 0.0773 - £ 0.1203 Request the lead time here
24.0 mm
29.0 mm
13.8 mm
£ 0.066 - £ 0.0734 Request the lead time here
17.0 mm
21.0 mm
9.8 mm
£ 0.0996 - £ 0.155 Request the lead time here
32.0 mm
36.0 mm
19.8 mm
£ 0.0885 - £ 0.1377 Request the lead time here
28.0 mm
32.0 mm
15.8 mm
Banjo Union Cap 20.0 mm 11.8 mm LDPE - PCR Green

20752057

Price Range
£ 0.1158 - £ 0.0744

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0 mm
  • l2
    11.8 mm
  • H
    25.0 mm
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Banjo Union Cap 41.0 mm 24.8 mm LDPE - PCR Green

20752095

Price Range
£ 0.1724 - £ 0.1108

Stock Levels
Request the lead time here
Attributes
  • l1
    41.0 mm
  • l2
    24.8 mm
  • H
    44.0 mm
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Banjo Union Cap 14.0 mm 7.8 mm LDPE - PCR Green

20752033

Price Range
£ 0.0513 - £ 0.0462

Stock Levels
Request the lead time here
Attributes
  • l1
    14.0 mm
  • l2
    7.8 mm
  • H
    17.0 mm
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Banjo Union Cap 24.0 mm 13.8 mm LDPE - PCR Green

20752064

Price Range
£ 0.1203 - £ 0.0773

Stock Levels
Request the lead time here
Attributes
  • l1
    24.0 mm
  • l2
    13.8 mm
  • H
    29.0 mm
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Banjo Union Cap 17.0 mm 9.8 mm LDPE - PCR Green

20752040

Price Range
£ 0.0734 - £ 0.066

Stock Levels
Request the lead time here
Attributes
  • l1
    17.0 mm
  • l2
    9.8 mm
  • H
    21.0 mm
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Banjo Union Cap 32.0 mm 19.8 mm LDPE - PCR Green

20752088

Price Range
£ 0.155 - £ 0.0996

Stock Levels
Request the lead time here
Attributes
  • l1
    32.0 mm
  • l2
    19.8 mm
  • H
    36.0 mm
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Banjo Union Cap 28.0 mm 15.8 mm LDPE - PCR Green

20752071

Price Range
£ 0.1377 - £ 0.0885

Stock Levels
Request the lead time here
Attributes
  • l1
    28.0 mm
  • l2
    15.8 mm
  • H
    32.0 mm
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000